Item # |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Encoder Output |
Basic Step Angle |
Current per Phase (A/phase) |
Lead Wires |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||
PKP264D28BA-L | Frame Size - 2.22 in56.4 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 85 oz-in0.60 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP264D28A-R2E-L | Frame Size - 2.22 in56.4 mm | Motor Length - 2.19 in.55.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 85 oz-in0.6 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.8 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP264MD28A-R2FL-L | Frame Size - 2.22 in56.4 mm | Motor Length - 2.18 in.55.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 85 oz-in0.6 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 2.8 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP264MD28A-R2F-L | Frame Size - 2.22 in56.4 mm | Motor Length - 2.18 in.55.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 85 oz-in0.6 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 2.8 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP264D28M-L | Frame Size - 2.22 in56.4 mm | Motor Length - 2.97 in.75.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristicts |
Holding Torque - 85 oz-in0.6 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.8 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP264MD28M-L | Frame Size - 2.22 in56.4 mm | Motor Length - 2.97 in.75.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristicts |
Holding Torque - 85 oz-in0.6 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 2.8 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP223D15A-L | Frame Size - 1.1 in28 mm | Motor Length - 1.26 in.32 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 9.20 oz-in0.07 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP223D15B-L | Frame Size - 1.1 in28 mm | Motor Length - 1.26 in.32 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 9.20 oz-in0.07 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP223D15A-R15-L | Frame Size - 1.1 in28 mm | Motor Length - 1.26 in.32 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 9.20 oz-in0.07 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP223D15A2-L | Frame Size - 1.1 in28 mm | Motor Length - 1.26 in.32 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 9.20 oz-in0.07 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP223D15B2-L | Frame Size - 1.1 in28 mm | Motor Length - 1.26 in.32 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 9.20 oz-in0.07 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP224U09A-R15 | Frame Size - 1.1 in28 mm | Motor Length - 1.57 in.40 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 13.7 oz-inUnipolar 10.6 oz-inBipolar (Series) 0.097 N·mUnipolar 0.075 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.67 [Bipolar (Series)] 0.95 [Unipolar] | Lead Wires - 6 | Request Quote |
Add To Cart
Request Quote |
PKP246U12A-R15 | Frame Size - 1.65 in42 mm | Motor Length - 2.32 in.59 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 132 oz-inUnipolar 106 oz-inBipolar (Series) 0.93 N·mUnipolar 0.75 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.85 [Bipolar (Series)] 1.2 [Unipolar] | Lead Wires - 6 | $164.00 |
Add To Cart
Request Quote |
PKP246U12A-R16 | Frame Size - 1.65 in42 mm | Motor Length - 2.32 in.59 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 132 oz-inUnipolar 106 oz-inBipolar (Series) 0.93 N·mUnipolar 0.75 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.85 [Bipolar (Series)] 1.2 [Unipolar] | Lead Wires - 6 | $164.00 |
Add To Cart
Request Quote |
PKP246U12A-R25 | Frame Size - 1.65 in42 mm | Motor Length - 2.32 in.59 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 132 oz-inUnipolar 106 oz-inBipolar (Series) 0.93 N·mUnipolar 0.75 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.85 [Bipolar (Series)] 1.2 [Unipolar] | Lead Wires - 6 | $176.00 |
Add To Cart
Request Quote |
PKP246U12A-R26 | Frame Size - 1.65 in42 mm | Motor Length - 2.32 in.59 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 132 oz-inUnipolar 106 oz-inBipolar (Series) 0.93 N·mUnipolar 0.75 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.85 [Bipolar (Series)] 1.2 [Unipolar] | Lead Wires - 6 | $176.00 |
Add To Cart
Request Quote |
PKP225U09A | Frame Size - 1.1 in28 mm | Motor Length - 2.03 in.51.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 15.6 oz-inUnipolar 12.7 oz-inBipolar (Series) 0.11 N·mUnipolar 0.09 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.67 [Bipolar (Series)] 0.95 [Unipolar] | Lead Wires - 6 | $83.00 |
Add To Cart
Request Quote |
PKP225U09B | Frame Size - 1.1 in28 mm | Motor Length - 2.03 in.51.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 15.6 oz-inUnipolar 12.7 oz-inBipolar (Series) 0.11 N·mUnipolar 0.09 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.67 [Bipolar (Series)] 0.95 [Unipolar] | Lead Wires - 6 | $86.00 |
Add To Cart
Request Quote |
PKP225U09A-R15 | Frame Size - 1.1 in28 mm | Motor Length - 2.03 in.51.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 15.6 oz-inUnipolar 12.7 oz-inBipolar (Series) 0.11 N·mUnipolar 0.09 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.67 [Bipolar (Series)] 0.95 [Unipolar] | Lead Wires - 6 | Request Quote |
Add To Cart
Request Quote |
PKP266U10AA-R15 | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 198 oz-inUnipolar 156 oz-inBipolar (Series) 1.4 N·mUnipolar 1.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.71 [Bipolar (Series)] 1 [Unipolar] | Lead Wires - 6 | $174.00 |
Add To Cart
Request Quote |
PKP266U10AA-R16 | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 198 oz-inUnipolar 156 oz-inBipolar (Series) 1.4 N·mUnipolar 1.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.71 [Bipolar (Series)] 1 [Unipolar] | Lead Wires - 6 | $174.00 |
Add To Cart
Request Quote |
PKP266U10AA-R25 | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 198 oz-inUnipolar 156 oz-inBipolar (Series) 1.4 N·mUnipolar 1.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.71 [Bipolar (Series)] 1 [Unipolar] | Lead Wires - 6 | $186.00 |
Add To Cart
Request Quote |
PKP266U10AA-R26 | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 198 oz-inUnipolar 156 oz-inBipolar (Series) 1.4 N·mUnipolar 1.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.71 [Bipolar (Series)] 1 [Unipolar] | Lead Wires - 6 | $186.00 |
Add To Cart
Request Quote |
PKP266U20AA-R15 | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 198 oz-inUnipolar 156 oz-inBipolar (Series) 1.4 N·mUnipolar 1.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.4 [Bipolar (Series)] 2 [Unipolar] | Lead Wires - 6 | $174.00 |
Add To Cart
Request Quote |
PKP266U20AA-R16 | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 198 oz-inUnipolar 156 oz-inBipolar (Series) 1.4 N·mUnipolar 1.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.4 [Bipolar (Series)] 2 [Unipolar] | Lead Wires - 6 | $174.00 |
Add To Cart
Request Quote |