La siguiente información está en inglés

Servo motors. Servo Motor Driver required.

1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Item #

Motor Frame Size

Rated Output Power

Rated Torque

Max Speed (rpm)

Permissible Speed Range

Gear Type - Search

Gear Ratio (X:1)

Electromagnetic Brake

Web Price

Add To Cart / Contact Sales
- 4.09 in.104 mm - 750 W (1 HP) - 2710 oz-in19.1 N·m - - 0 ~ 300 r/min - Planetary Gear - 10 :1 - Not Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 750 W (1 HP) - 6780 oz-in47.80 N·m - - 0 ~ 120 r/min - Planetary Gear - 25 :1 - Not Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 750 W (1 HP) - 1350 oz-in9.56 N·m - - 0 ~ 600 r/min - Planetary Gear - 5 :1 - Not Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 750 W (1 HP) - 2710 oz-in169 N·m - - 0 ~ 300 r/min - Planetary Gear - 10 :1 - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 750 W (1 HP) - 6780 oz-in47.80 N·m - - 0 ~ 120 r/min - Planetary Gear - 25 :1 - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 750 W (1 HP) - 1350 oz-in9.56 N·m - - 0 ~ 600 r/min - Planetary Gear - 5 :1 - Equipped Request Quote Add To Cart
Request Quote
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved