Servo motors. Servo Motor Driver required.
Item # |
Motor Frame Size |
Rated Output Power |
Rated Torque |
Max Speed (rpm) |
Permissible Speed Range |
Gear Type - Search |
Gear Ratio (X:1) |
Electromagnetic Brake |
Web Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| NXM1075A-J10 | Motor Frame Size N/A 4.09 in.104 mm | Rated Output Power N/A 750 W (1 HP) | Rated Torque N/A 2710 oz-in19.1 N·m | Max Speed (rpm) N/A | Permissible Speed Range N/A 0 ~ 300 r/min | Gear Type - Search N/A Planetary Gear | Gear Ratio (X:1) N/A 10 :1 | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| NXM1075A-J25 | Motor Frame Size N/A 4.09 in.104 mm | Rated Output Power N/A 750 W (1 HP) | Rated Torque N/A 6780 oz-in47.80 N·m | Max Speed (rpm) N/A | Permissible Speed Range N/A 0 ~ 120 r/min | Gear Type - Search N/A Planetary Gear | Gear Ratio (X:1) N/A 25 :1 | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| NXM1075A-J5 | Motor Frame Size N/A 4.09 in.104 mm | Rated Output Power N/A 750 W (1 HP) | Rated Torque N/A 1350 oz-in9.56 N·m | Max Speed (rpm) N/A | Permissible Speed Range N/A 0 ~ 600 r/min | Gear Type - Search N/A Planetary Gear | Gear Ratio (X:1) N/A 5 :1 | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| NXM1075M-J10 | Motor Frame Size N/A 4.09 in.104 mm | Rated Output Power N/A 750 W (1 HP) | Rated Torque N/A 2710 oz-in169 N·m | Max Speed (rpm) N/A | Permissible Speed Range N/A 0 ~ 300 r/min | Gear Type - Search N/A Planetary Gear | Gear Ratio (X:1) N/A 10 :1 | Electromagnetic Brake N/A Equipped | QUOTE |
Add To Cart
Request Quote |
| NXM1075M-J25 | Motor Frame Size N/A 4.09 in.104 mm | Rated Output Power N/A 750 W (1 HP) | Rated Torque N/A 6780 oz-in47.80 N·m | Max Speed (rpm) N/A | Permissible Speed Range N/A 0 ~ 120 r/min | Gear Type - Search N/A Planetary Gear | Gear Ratio (X:1) N/A 25 :1 | Electromagnetic Brake N/A Equipped | QUOTE |
Add To Cart
Request Quote |
| NXM1075M-J5 | Motor Frame Size N/A 4.09 in.104 mm | Rated Output Power N/A 750 W (1 HP) | Rated Torque N/A 1350 oz-in9.56 N·m | Max Speed (rpm) N/A | Permissible Speed Range N/A 0 ~ 600 r/min | Gear Type - Search N/A Planetary Gear | Gear Ratio (X:1) N/A 5 :1 | Electromagnetic Brake N/A Equipped | QUOTE |
Add To Cart
Request Quote |