La siguiente información está en inglés

The EZA Series, with a built-in LM Guide®, is a motorized cylinder offering improved performance and greater ease of use while maintaining a compact size. Simply install a load directly onto the rod, and this motorized cylinder will perform the push-motion and transfer operations. The EZA Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.

  • Stroke Lengths from 50 ~ 300 mm
  • Maximum Speed: 600 mm/s
  • Maximum Transportable Mass: 9 kg* (Horizontal) / 30 kg (Vertical)

*Maximum horizontal transportable mass varies with the moment.

1 - 25 of 288 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Power Supply

Guide

Electromagnetic Brake

Stroke

Thrust

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

List Price

Add To Cart / Contact Sales
- 24 VDC - Built-in - Not Equipped - 1.97 in.50 mm - 16 lb70 N - 22 lb (Max. speed of 0.98 in/s)  100 N (Max. speed of 25 mm/s)   - ~33 (When an external guide is used.)  ~15 kg (When an external guide is used.)   - -
$1,627.00
Add To Cart
Request Quote
- 24 VDC - Built-in - Not Equipped - 3.94 in.100 mm - 16 lb70 N - 22 lb (Max. speed of 0.98 in/s)  100 N (Max. speed of 25 mm/s)   - ~33 (When an external guide is used.)  ~15 kg (When an external guide is used.)   - -
$1,666.00
Add To Cart
Request Quote
- 24 VDC - Built-in - Not Equipped - 5.91 in.150 mm - 16 lb70 N - 22 lb (Max. speed of 0.98 in/s)  100 N (Max. speed of 25 mm/s)   - ~33 (When an external guide is used.)  ~15 kg (When an external guide is used.)   - -
$1,704.00
Add To Cart
Request Quote
- 24 VDC - Built-in - Not Equipped - 7.87 in.200 mm - 16 lb70 N - 22 lb (Max. speed of 0.98 in/s)  100 N (Max. speed of 25 mm/s)   - ~33 (When an external guide is used.)  ~15 kg (When an external guide is used.)   - -
$1,743.00
Add To Cart
Request Quote
- 24 VDC - Built-in - Not Equipped - 9.84 in.250 mm - 16 lb70 N - 22 lb (Max. speed of 0.98 in/s)  100 N (Max. speed of 25 mm/s)   - ~33 (When an external guide is used.)  ~15 kg (When an external guide is used.)   - -
$1,781.00
Add To Cart
Request Quote
- 24 VDC - Built-in - Not Equipped - 11.81 in.300 mm - 16 lb70 N - 22 lb (Max. speed of 0.98 in/s)  100 N (Max. speed of 25 mm/s)   - ~33 (When an external guide is used.)  ~15 kg (When an external guide is used.)   - -
$1,819.00
Add To Cart
Request Quote
- Single-Phase 100-115 VAC - Built-in - Not Equipped - 1.97 in.50 mm - 16 lb70 N - 22 lb (Max. speed of 0.98 in/s)  100 N (Max. speed of 25 mm/s)   - ~33 (When an external guide is used.)  ~15 kg (When an external guide is used.)   - -
$2,067.00
Add To Cart
Request Quote
- Single-Phase 100-115 VAC - Built-in - Not Equipped - 3.94 in.100 mm - 16 lb70 N - 22 lb (Max. speed of 0.98 in/s)  100 N (Max. speed of 25 mm/s)   - ~33 (When an external guide is used.)  ~15 kg (When an external guide is used.)   - -
$2,106.00
Add To Cart
Request Quote
- Single-Phase 100-115 VAC - Built-in - Not Equipped - 5.91 in.150 mm - 16 lb70 N - 22 lb (Max. speed of 0.98 in/s)  100 N (Max. speed of 25 mm/s)   - ~33 (When an external guide is used.)  ~15 kg (When an external guide is used.)   - -
$2,144.00
Add To Cart
Request Quote
- Single-Phase 100-115 VAC - Built-in - Not Equipped - 7.87 in.200 mm - 16 lb70 N - 22 lb (Max. speed of 0.98 in/s)  100 N (Max. speed of 25 mm/s)   - ~33 (When an external guide is used.)  ~15 kg (When an external guide is used.)   - -
$2,183.00
Add To Cart
Request Quote
- Single-Phase 100-115 VAC - Built-in - Not Equipped - 9.84 in.250 mm - 16 lb70 N - 22 lb (Max. speed of 0.98 in/s)  100 N (Max. speed of 25 mm/s)   - ~33 (When an external guide is used.)  ~15 kg (When an external guide is used.)   - -
$2,221.00
Add To Cart
Request Quote
- Single-Phase 100-115 VAC - Built-in - Not Equipped - 11.81 in.300 mm - 16 lb70 N - 22 lb (Max. speed of 0.98 in/s)  100 N (Max. speed of 25 mm/s)   - ~33 (When an external guide is used.)  ~15 kg (When an external guide is used.)   - -
$2,259.00
Add To Cart
Request Quote
- Single-Phase 200-230 VAC - Built-in - Not Equipped - 1.97 in.50 mm - 16 lb70 N - 22 lb (Max. speed of 0.98 in/s)  100 N (Max. speed of 25 mm/s)   - ~33 (When an external guide is used.)  ~15 kg (When an external guide is used.)   - -
$2,095.00
Add To Cart
Request Quote
- Single-Phase 200-230 VAC - Built-in - Not Equipped - 3.94 in.100 mm - 16 lb70 N - 22 lb (Max. speed of 0.98 in/s)  100 N (Max. speed of 25 mm/s)   - ~33 (When an external guide is used.)  ~15 kg (When an external guide is used.)   - -
$2,134.00
Add To Cart
Request Quote
- Single-Phase 200-230 VAC - Built-in - Not Equipped - 5.91 in.150 mm - 16 lb70 N - 22 lb (Max. speed of 0.98 in/s)  100 N (Max. speed of 25 mm/s)   - ~33 (When an external guide is used.)  ~15 kg (When an external guide is used.)   - -
$2,172.00
Add To Cart
Request Quote
- Single-Phase 200-230 VAC - Built-in - Not Equipped - 7.87 in.200 mm - 16 lb70 N - 22 lb (Max. speed of 0.98 in/s)  100 N (Max. speed of 25 mm/s)   - ~33 (When an external guide is used.)  ~15 kg (When an external guide is used.)   - -
$2,211.00
Add To Cart
Request Quote
- Single-Phase 200-230 VAC - Built-in - Not Equipped - 9.84 in.250 mm - 16 lb70 N - 22 lb (Max. speed of 0.98 in/s)  100 N (Max. speed of 25 mm/s)   - ~33 (When an external guide is used.)  ~15 kg (When an external guide is used.)   - -
$2,249.00
Add To Cart
Request Quote
- Single-Phase 200-230 VAC - Built-in - Not Equipped - 11.81 in.300 mm - 16 lb70 N - 22 lb (Max. speed of 0.98 in/s)  100 N (Max. speed of 25 mm/s)   - ~33 (When an external guide is used.)  ~15 kg (When an external guide is used.)   - -
$2,287.00
Add To Cart
Request Quote
- 24 VDC - Built-in - Not Equipped - 1.97 in.50 mm - 31 lb140 N - 45 lb (Max. speed of 0.98 in/s)  200 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - -
$1,627.00
Add To Cart
Request Quote
- 24 VDC - Built-in - Not Equipped - 3.94 in.100 mm - 31 lb140 N - 45 lb (Max. speed of 0.98 in/s)  200 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - -
$1,666.00
Add To Cart
Request Quote
- 24 VDC - Built-in - Not Equipped - 5.91 in.150 mm - 31 lb140 N - 45 lb (Max. speed of 0.98 in/s)  200 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - -
$1,704.00
Add To Cart
Request Quote
- 24 VDC - Built-in - Not Equipped - 7.87 in.200 mm - 31 lb140 N - 45 lb (Max. speed of 0.98 in/s)  200 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - -
$1,743.00
Add To Cart
Request Quote
- 24 VDC - Built-in - Not Equipped - 9.84 in.250 mm - 31 lb140 N - 45 lb (Max. speed of 0.98 in/s)  200 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - -
$1,781.00
Add To Cart
Request Quote
- 24 VDC - Built-in - Not Equipped - 11.81 in.300 mm - 31 lb140 N - 45 lb (Max. speed of 0.98 in/s)  200 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - -
$1,819.00
Add To Cart
Request Quote
- Single-Phase 100-115 VAC - Built-in - Not Equipped - 1.97 in.50 mm - 31 lb140 N - 45 lb (Max. speed of 0.98 in/s)  200 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - -
$2,067.00
Add To Cart
Request Quote
1 - 25 of 288 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved