Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
EZA Series Linear Actuators
Legacy / Discontinued Products
The EZA Series, with a built-in LM Guide®, is a motorized cylinder offering improved performance and greater ease of use while maintaining a compact size. Simply install a load directly onto the rod, and this motorized cylinder will perform the push-motion and transfer operations. The EZA Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
- Stroke Lengths from 50 ~ 300 mm
- Maximum Speed: 600 mm/s
- Maximum Transportable Mass: 9 kg* (Horizontal) / 30 kg (Vertical)
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
EZA4D005M-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $1,935.00 |
Add To Cart
Request Quote |
EZA4D010M-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $1,973.00 |
Add To Cart
Request Quote |
EZA4D015M-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,011.00 |
Add To Cart
Request Quote |
EZA4D020M-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,050.00 |
Add To Cart
Request Quote |
EZA4D025M-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,088.00 |
Add To Cart
Request Quote |
EZA4D030M-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,127.00 |
Add To Cart
Request Quote |
EZA4D005M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,375.00 |
Add To Cart
Request Quote |
EZA4D010M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,413.00 |
Add To Cart
Request Quote |
EZA4D015M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,451.00 |
Add To Cart
Request Quote |
EZA4D020M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,490.00 |
Add To Cart
Request Quote |
EZA4D025M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,528.00 |
Add To Cart
Request Quote |
EZA4D030M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,567.00 |
Add To Cart
Request Quote |
EZA4D005M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,403.00 |
Add To Cart
Request Quote |
EZA4D010M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,441.00 |
Add To Cart
Request Quote |
EZA4D015M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,479.00 |
Add To Cart
Request Quote |
EZA4D020M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,518.00 |
Add To Cart
Request Quote |
EZA4D025M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,556.00 |
Add To Cart
Request Quote |
EZA4D030M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,595.00 |
Add To Cart
Request Quote |
EZA4D005-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 1.97 in.50 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,627.00 |
Add To Cart
Request Quote |
EZA4D010-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,666.00 |
Add To Cart
Request Quote |
EZA4D015-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 5.91 in.150 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,704.00 |
Add To Cart
Request Quote |
EZA4D020-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 7.87 in.200 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,743.00 |
Add To Cart
Request Quote |
EZA4D025-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 9.84 in.250 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,781.00 |
Add To Cart
Request Quote |
EZA4D030-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,819.00 |
Add To Cart
Request Quote |
EZA4D005-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 1.97 in.50 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $2,067.00 |
Add To Cart
Request Quote |