The EZA Series, with a built-in LM Guide®, is a motorized cylinder offering improved performance and greater ease of use while maintaining a compact size. Simply install a load directly onto the rod, and this motorized cylinder will perform the push-motion and transfer operations. The EZA Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
*Maximum horizontal transportable mass varies with the moment.
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| EZA4D005-K | Power Supply N/A 24 VDC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 1.97 in.50 mm | Thrust N/A 16 lb70 N | Push Force N/A 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass N/A ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass N/A |
List Price
N/A $1,627.00 |
Add To Cart
Request Quote |
| EZA4D010-K | Power Supply N/A 24 VDC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 3.94 in.100 mm | Thrust N/A 16 lb70 N | Push Force N/A 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass N/A ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass N/A |
List Price
N/A $1,666.00 |
Add To Cart
Request Quote |
| EZA4D015-K | Power Supply N/A 24 VDC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 5.91 in.150 mm | Thrust N/A 16 lb70 N | Push Force N/A 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass N/A ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass N/A |
List Price
N/A $1,704.00 |
Add To Cart
Request Quote |
| EZA4D020-K | Power Supply N/A 24 VDC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 7.87 in.200 mm | Thrust N/A 16 lb70 N | Push Force N/A 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass N/A ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass N/A |
List Price
N/A $1,743.00 |
Add To Cart
Request Quote |
| EZA4D025-K | Power Supply N/A 24 VDC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 9.84 in.250 mm | Thrust N/A 16 lb70 N | Push Force N/A 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass N/A ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass N/A |
List Price
N/A $1,781.00 |
Add To Cart
Request Quote |
| EZA4D030-K | Power Supply N/A 24 VDC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 11.81 in.300 mm | Thrust N/A 16 lb70 N | Push Force N/A 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass N/A ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass N/A |
List Price
N/A $1,819.00 |
Add To Cart
Request Quote |
| EZA4D005-A | Power Supply N/A Single-Phase 100-115 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 1.97 in.50 mm | Thrust N/A 16 lb70 N | Push Force N/A 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass N/A ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass N/A |
List Price
N/A $2,067.00 |
Add To Cart
Request Quote |
| EZA4D010-A | Power Supply N/A Single-Phase 100-115 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 3.94 in.100 mm | Thrust N/A 16 lb70 N | Push Force N/A 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass N/A ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass N/A |
List Price
N/A $2,106.00 |
Add To Cart
Request Quote |
| EZA4D015-A | Power Supply N/A Single-Phase 100-115 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 5.91 in.150 mm | Thrust N/A 16 lb70 N | Push Force N/A 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass N/A ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass N/A |
List Price
N/A $2,144.00 |
Add To Cart
Request Quote |
| EZA4D020-A | Power Supply N/A Single-Phase 100-115 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 7.87 in.200 mm | Thrust N/A 16 lb70 N | Push Force N/A 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass N/A ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass N/A |
List Price
N/A $2,183.00 |
Add To Cart
Request Quote |
| EZA4D025-A | Power Supply N/A Single-Phase 100-115 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 9.84 in.250 mm | Thrust N/A 16 lb70 N | Push Force N/A 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass N/A ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass N/A |
List Price
N/A $2,221.00 |
Add To Cart
Request Quote |
| EZA4D030-A | Power Supply N/A Single-Phase 100-115 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 11.81 in.300 mm | Thrust N/A 16 lb70 N | Push Force N/A 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass N/A ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass N/A |
List Price
N/A $2,259.00 |
Add To Cart
Request Quote |
| EZA4D005-C | Power Supply N/A Single-Phase 200-230 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 1.97 in.50 mm | Thrust N/A 16 lb70 N | Push Force N/A 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass N/A ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass N/A |
List Price
N/A $2,095.00 |
Add To Cart
Request Quote |
| EZA4D010-C | Power Supply N/A Single-Phase 200-230 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 3.94 in.100 mm | Thrust N/A 16 lb70 N | Push Force N/A 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass N/A ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass N/A |
List Price
N/A $2,134.00 |
Add To Cart
Request Quote |
| EZA4D015-C | Power Supply N/A Single-Phase 200-230 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 5.91 in.150 mm | Thrust N/A 16 lb70 N | Push Force N/A 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass N/A ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass N/A |
List Price
N/A $2,172.00 |
Add To Cart
Request Quote |
| EZA4D020-C | Power Supply N/A Single-Phase 200-230 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 7.87 in.200 mm | Thrust N/A 16 lb70 N | Push Force N/A 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass N/A ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass N/A |
List Price
N/A $2,211.00 |
Add To Cart
Request Quote |
| EZA4D025-C | Power Supply N/A Single-Phase 200-230 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 9.84 in.250 mm | Thrust N/A 16 lb70 N | Push Force N/A 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass N/A ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass N/A |
List Price
N/A $2,249.00 |
Add To Cart
Request Quote |
| EZA4D030-C | Power Supply N/A Single-Phase 200-230 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 11.81 in.300 mm | Thrust N/A 16 lb70 N | Push Force N/A 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass N/A ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass N/A |
List Price
N/A $2,287.00 |
Add To Cart
Request Quote |
| EZA4E005-K | Power Supply N/A 24 VDC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 1.97 in.50 mm | Thrust N/A 31 lb140 N | Push Force N/A 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass N/A ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass N/A |
List Price
N/A $1,627.00 |
Add To Cart
Request Quote |
| EZA4E010-K | Power Supply N/A 24 VDC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 3.94 in.100 mm | Thrust N/A 31 lb140 N | Push Force N/A 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass N/A ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass N/A |
List Price
N/A $1,666.00 |
Add To Cart
Request Quote |
| EZA4E015-K | Power Supply N/A 24 VDC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 5.91 in.150 mm | Thrust N/A 31 lb140 N | Push Force N/A 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass N/A ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass N/A |
List Price
N/A $1,704.00 |
Add To Cart
Request Quote |
| EZA4E020-K | Power Supply N/A 24 VDC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 7.87 in.200 mm | Thrust N/A 31 lb140 N | Push Force N/A 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass N/A ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass N/A |
List Price
N/A $1,743.00 |
Add To Cart
Request Quote |
| EZA4E025-K | Power Supply N/A 24 VDC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 9.84 in.250 mm | Thrust N/A 31 lb140 N | Push Force N/A 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass N/A ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass N/A |
List Price
N/A $1,781.00 |
Add To Cart
Request Quote |
| EZA4E030-K | Power Supply N/A 24 VDC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 11.81 in.300 mm | Thrust N/A 31 lb140 N | Push Force N/A 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass N/A ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass N/A |
List Price
N/A $1,819.00 |
Add To Cart
Request Quote |
| EZA4E005-A | Power Supply N/A Single-Phase 100-115 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 1.97 in.50 mm | Thrust N/A 31 lb140 N | Push Force N/A 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass N/A ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass N/A |
List Price
N/A $2,067.00 |
Add To Cart
Request Quote |