Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
EZCM6D030A | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 45 lb200 N | Push Force - 90 lb400 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZCM6D030K | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 45 lb200 N | Push Force - 90 lb400 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZCM4E030MC | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 31 lb14 kg | List Price - |
Add To Cart
Request Quote |
EZCM4E030MA | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 31 lb14 kg | List Price - |
Add To Cart
Request Quote |
EZCM4E030MK | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 31 lb14 kg | List Price - |
Add To Cart
Request Quote |
EZCM4D030MC | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 14 lb6.5 kg | List Price - |
Add To Cart
Request Quote |
EZCM4D030MA | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 14 lb6.5 kg | List Price - |
Add To Cart
Request Quote |
EZCM4D030MK | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 14 lb6.5 kg | List Price - |
Add To Cart
Request Quote |
EZCM4E030C | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZCM4E030A | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZCM4E030K | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZCM4D030C | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZCM4D030A | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZCM4D030K | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC6E030M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZC6E030M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZC6E030M-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZC6D030M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 45 lb200 N | Push Force - 90 lb400 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 33 lb15 kg | List Price - |
Add To Cart
Request Quote |
EZC6D030M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 45 lb200 N | Push Force - 90 lb400 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 33 lb15 kg | List Price - |
Add To Cart
Request Quote |
EZC6D030M-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 45 lb200 N | Push Force - 90 lb400 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 33 lb15 kg | List Price - |
Add To Cart
Request Quote |
EZC6E030-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC6E030-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC6E030-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC6D030-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 45 lb200 N | Push Force - 90 lb400 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC6D030-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 45 lb200 N | Push Force - 90 lb400 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |