Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
EZCM6D025MA | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 45 lb200 N | Push Force - 90 lb400 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 33 lb15 kg | List Price - |
Add To Cart
Request Quote |
EZCM6D030MA | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 45 lb200 N | Push Force - 90 lb400 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 33 lb15 kg | List Price - |
Add To Cart
Request Quote |
EZCM6D005MC | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 45 lb200 N | Push Force - 90 lb400 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 33 lb15 kg | List Price - |
Add To Cart
Request Quote |
EZCM6D010MC | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 45 lb200 N | Push Force - 90 lb400 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 33 lb15 kg | List Price - |
Add To Cart
Request Quote |
EZCM6D015MC | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 45 lb200 N | Push Force - 90 lb400 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 33 lb15 kg | List Price - |
Add To Cart
Request Quote |
EZCM6D020MC | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 45 lb200 N | Push Force - 90 lb400 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 33 lb15 kg | List Price - |
Add To Cart
Request Quote |
EZCM6D025MC | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 45 lb200 N | Push Force - 90 lb400 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 33 lb15 kg | List Price - |
Add To Cart
Request Quote |
EZCM6D030MC | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 45 lb200 N | Push Force - 90 lb400 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 33 lb15 kg | List Price - |
Add To Cart
Request Quote |
EZCM6E005MK | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZCM6E010MK | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZCM6E015MK | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZCM6E020MK | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZCM6E025MK | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZCM6E030MK | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZCM6E005MA | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZCM6E010MA | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZCM6E015MA | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZCM6E020MA | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZCM6E025MA | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZCM6E030MA | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZCM6E005MC | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZCM6E010MC | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZCM6E015MC | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZCM6E020MC | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZCM6E025MC | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |