The EZC II series is a space saving ball screw system ideal for high speed positioning of large transportable masses or applications where the load is pushed or pulled. The EZC II Series motorized cylinder employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
  • Stroke Lengths from 50 ~ 300 mm
  • Maximum Speed: 600 mm/s
  • Maximum Transportable Mass*: 60 kg (Horizontal) / 30 kg (Vertical)
*When external guide is used.
176 - 200 of 288 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Power Supply

Guide

Electromagnetic Brake

Stroke

Thrust

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

List Price

Add To Cart / Contact Sales
- - Not Equipped - Not Equipped - 3.94 in.100 mm - 31 lb140 N - 45 lb200 N - 66 lb30 kg - - Add To Cart
Request Quote
- - Not Equipped - Not Equipped - 5.91 in.150 mm - 31 lb140 N - 45 lb200 N - 66 lb30 kg - - Add To Cart
Request Quote
- - Not Equipped - Not Equipped - 7.87 in.200 mm - 31 lb140 N - 45 lb200 N - 66 lb30 kg - - Add To Cart
Request Quote
- - Not Equipped - Not Equipped - 9.84 in.250 mm - 31 lb140 N - 45 lb200 N - 66 lb30 kg - - Add To Cart
Request Quote
- - Not Equipped - Not Equipped - 11.81 in.300 mm - 31 lb140 N - 45 lb200 N - 66 lb30 kg - - Add To Cart
Request Quote
- - Not Equipped - Equipped - 1.97 in.50 mm - 16 lb70 N - 22 lb100 N - 33 lb15 kg - 14 lb6.5 kg - Add To Cart
Request Quote
- - Not Equipped - Equipped - 3.94 in.100 mm - 16 lb70 N - 22 lb100 N - 33 lb15 kg - 14 lb6.5 kg - Add To Cart
Request Quote
- - Not Equipped - Equipped - 5.91 in.150 mm - 16 lb70 N - 22 lb100 N - 33 lb15 kg - 14 lb6.5 kg - Add To Cart
Request Quote
- - Not Equipped - Equipped - 7.87 in.200 mm - 16 lb70 N - 22 lb100 N - 33 lb15 kg - 14 lb6.5 kg - Add To Cart
Request Quote
- - Not Equipped - Equipped - 9.84 in.250 mm - 16 lb70 N - 22 lb100 N - 33 lb15 kg - 14 lb6.5 kg - Add To Cart
Request Quote
- - Not Equipped - Equipped - 11.81 in.300 mm - 16 lb70 N - 22 lb100 N - 33 lb15 kg - 14 lb6.5 kg - Add To Cart
Request Quote
- - Not Equipped - Equipped - 1.97 in.50 mm - 16 lb70 N - 22 lb100 N - 33 lb15 kg - 14 lb6.5 kg - Add To Cart
Request Quote
- - Not Equipped - Equipped - 3.94 in.100 mm - 16 lb70 N - 22 lb100 N - 33 lb15 kg - 14 lb6.5 kg - Add To Cart
Request Quote
- - Not Equipped - Equipped - 5.91 in.150 mm - 16 lb70 N - 22 lb100 N - 33 lb15 kg - 14 lb6.5 kg - Add To Cart
Request Quote
- - Not Equipped - Equipped - 7.87 in.200 mm - 16 lb70 N - 22 lb100 N - 33 lb15 kg - 14 lb6.5 kg - Add To Cart
Request Quote
- - Not Equipped - Equipped - 9.84 in.250 mm - 16 lb70 N - 22 lb100 N - 33 lb15 kg - 14 lb6.5 kg - Add To Cart
Request Quote
- - Not Equipped - Equipped - 11.81 in.300 mm - 16 lb70 N - 22 lb100 N - 33 lb15 kg - 14 lb6.5 kg - Add To Cart
Request Quote
- - Not Equipped - Equipped - 1.97 in.50 mm - 16 lb70 N - 22 lb100 N - 33 lb15 kg - 14 lb6.5 kg - Add To Cart
Request Quote
- - Not Equipped - Equipped - 3.94 in.100 mm - 16 lb70 N - 22 lb100 N - 33 lb15 kg - 14 lb6.5 kg - Add To Cart
Request Quote
- - Not Equipped - Equipped - 5.91 in.150 mm - 16 lb70 N - 22 lb100 N - 33 lb15 kg - 14 lb6.5 kg - Add To Cart
Request Quote
- - Not Equipped - Equipped - 7.87 in.200 mm - 16 lb70 N - 22 lb100 N - 33 lb15 kg - 14 lb6.5 kg - Add To Cart
Request Quote
- - Not Equipped - Equipped - 9.84 in.250 mm - 16 lb70 N - 22 lb100 N - 33 lb15 kg - 14 lb6.5 kg - Add To Cart
Request Quote
- - Not Equipped - Equipped - 11.81 in.300 mm - 16 lb70 N - 22 lb100 N - 33 lb15 kg - 14 lb6.5 kg - Add To Cart
Request Quote
- - Not Equipped - Equipped - 1.97 in.50 mm - 31 lb140 N - 45 lb200 N - 66 lb30 kg - 31 lb14 kg - Add To Cart
Request Quote
- - Not Equipped - Equipped - 3.94 in.100 mm - 31 lb140 N - 45 lb200 N - 66 lb30 kg - 31 lb14 kg - Add To Cart
Request Quote
176 - 200 of 288 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved