Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
EZC4D010-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4D015-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 5.91 in.150 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4D020-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 7.87 in.200 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4D025-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 9.84 in.250 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4D030-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4D005-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 1.97 in.50 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4D010-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4D015-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 5.91 in.150 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4D020-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 7.87 in.200 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4D025-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 9.84 in.250 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4D030-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZCM4D005MK | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 14 lb6.5 kg | List Price - |
Add To Cart
Request Quote |
EZCM4D010MK | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 14 lb6.5 kg | List Price - |
Add To Cart
Request Quote |
EZCM4D015MK | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 14 lb6.5 kg | List Price - |
Add To Cart
Request Quote |
EZCM4D020MK | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 14 lb6.5 kg | List Price - |
Add To Cart
Request Quote |
EZCM4D025MK | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 14 lb6.5 kg | List Price - |
Add To Cart
Request Quote |
EZCM4D030MK | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 14 lb6.5 kg | List Price - |
Add To Cart
Request Quote |
EZCM4D005MA | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 14 lb6.5 kg | List Price - |
Add To Cart
Request Quote |
EZCM4D010MA | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 14 lb6.5 kg | List Price - |
Add To Cart
Request Quote |
EZCM4D015MA | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 14 lb6.5 kg | List Price - |
Add To Cart
Request Quote |
EZCM4D020MA | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 14 lb6.5 kg | List Price - |
Add To Cart
Request Quote |
EZCM4D025MA | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 14 lb6.5 kg | List Price - |
Add To Cart
Request Quote |
EZCM4D030MA | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 14 lb6.5 kg | List Price - |
Add To Cart
Request Quote |
EZCM4D005MC | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 14 lb6.5 kg | List Price - |
Add To Cart
Request Quote |
EZCM4D010MC | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 14 lb6.5 kg | List Price - |
Add To Cart
Request Quote |