La siguiente información está en inglés

The PWA II Series, ideal for high thrust force with the use of gears and a ball screw, along with the folded motor configuration, achieves a compact size perfect for applications with push motion and pressurized positioning. The PWA II Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.

  • Stroke: 100 mm
  • Maximum Speed: 200 mm/s
  • Maximum Push Force: 5000 N
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 

Item #

Power Supply

Guide

Electromagnetic Brake

Stroke

Max. Speed

Thrust

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Add To Cart / Contact Sales
- Single-Phase 100-115 VAC - Built-in - Not Equipped - 3.94 in.100 mm - 7.87 in/s200 mm/s - 225 lb (up to 1.97 in/s)
45 lb (up to 7.87 in/s)  
1000 N (up to 50 mm/s)
200 N (up to 200 mm/s)  
- ~135 (up to 0.24 in/s)  ~600 (up to 6 mm/s)   - 220 lb  100 kg   - Add To Cart
Request Quote
- Single-Phase 200-230 VAC - Built-in - Not Equipped - 3.94 in.100 mm - 7.87 in/s200 mm/s - 225 lb (up to 1.97 in/s)
45 lb (up to 7.87 in/s)  
1000 N (up to 50 mm/s)
200 N (up to 200 mm/s)  
- ~135 (up to 0.24 in/s)  ~600 (up to 6 mm/s)   - 220 lb  100 kg   - Add To Cart
Request Quote
- Single-Phase 100-115 VAC - Built-in - Not Equipped - 3.94 in.100 mm - 2.76 in/s70 mm/s - 1124 lb (up to 0.35 in/s)
225 lb (up to 2.76 in/s)  
5000 N (up to 9 mm/s)
1000 N (up to 70 mm/s)  
- ~787 (up to 0.24 in/s)  ~3500 (up to 6 mm/s)   - 1102 lb  500 kg   - Add To Cart
Request Quote
- Single-Phase 200-230 VAC - Built-in - Not Equipped - 3.94 in.100 mm - 2.76 in/s70 mm/s - 1124 lb (up to 0.35 in/s)
225 lb (up to 2.76 in/s)  
5000 N (up to 9 mm/s)
1000 N (up to 70 mm/s)  
- ~787 (up to 0.24 in/s)  ~3500 (up to 6 mm/s)   - 1102 lb  500 kg   - Add To Cart
Request Quote
- Single-Phase 100-115 VAC - Built-in - Equipped - 3.94 in.100 mm - 7.87 in/s200 mm/s - 225 lb (up to 1.97 in/s)
45 lb (up to 7.87 in/s)  
1000 N (up to 50 mm/s)
200 N (up to 200 mm/s)  
- ~135 (up to 0.24 in/s)  ~600 (up to 6 mm/s)   - 220 lb  100 kg   - 220 lb  100 kg   Add To Cart
Request Quote
- Single-Phase 200-230 VAC - Built-in - Equipped - 3.94 in.100 mm - 7.87 in/s200 mm/s - 225 lb (up to 1.97 in/s)
45 lb (up to 7.87 in/s)  
1000 N (up to 50 mm/s)
200 N (up to 200 mm/s)  
- ~135 (up to 0.24 in/s)  ~600 (up to 6 mm/s)   - 220 lb  100 kg   - 220 lb  100 kg   Add To Cart
Request Quote
- Single-Phase 100-115 VAC - Built-in - Equipped - 3.94 in.100 mm - 2.76 in/s70 mm/s - 1124 lb (up to 0.35 in/s)
225 lb (up to 2.76 in/s)  
5000 N (up to 9 mm/s)
1000 N (up to 70 mm/s)  
- ~787 (up to 0.24 in/s)  ~3500 (up to 6 mm/s)   - 1102 lb  500 kg   - 1102 lb  500 kg   Add To Cart
Request Quote
- Single-Phase 200-230 VAC - Built-in - Equipped - 3.94 in.100 mm - 2.76 in/s70 mm/s - 1124 lb (up to 0.35 in/s)
225 lb (up to 2.76 in/s)  
5000 N (up to 9 mm/s)
1000 N (up to 70 mm/s)  
- ~787 (up to 0.24 in/s)  ~3500 (up to 6 mm/s)   - 1102 lb  500 kg   - 1102 lb  500 kg   Add To Cart
Request Quote
- Single-Phase 100-115 VAC - Built-in - Not Equipped - 3.94 in.100 mm - 7.87 in/s200 mm/s - 225 lb (up to 1.97 in/s)
45 lb (up to 7.87 in/s)  
1000 N (up to 50 mm/s)
200 N (up to 200 mm/s)  
- ~135 (up to 0.24 in/s)  ~600 (up to 6 mm/s)   - 220 lb  100 kg   - Add To Cart
Request Quote
- Single-Phase 200-230 VAC - Built-in - Not Equipped - 3.94 in.100 mm - 7.87 in/s200 mm/s - 225 lb (up to 1.97 in/s)
45 lb (up to 7.87 in/s)  
1000 N (up to 50 mm/s)
200 N (up to 200 mm/s)  
- ~135 (up to 0.24 in/s)  ~600 (up to 6 mm/s)   - 220 lb  100 kg   - Add To Cart
Request Quote
- Single-Phase 100-115 VAC - Built-in - Not Equipped - 3.94 in.100 mm - 2.76 in/s70 mm/s - 1124 lb (up to 0.35 in/s)
225 lb (up to 2.76 in/s)  
5000 N (up to 9 mm/s)
1000 N (up to 70 mm/s)  
- ~787 (up to 0.24 in/s)  ~3500 (up to 6 mm/s)   - 1102 lb  500 kg   - Add To Cart
Request Quote
- Single-Phase 200-230 VAC - Built-in - Not Equipped - 3.94 in.100 mm - 2.76 in/s70 mm/s - 1124 lb (up to 0.35 in/s)
225 lb (up to 2.76 in/s)  
5000 N (up to 9 mm/s)
1000 N (up to 70 mm/s)  
- ~787 (up to 0.24 in/s)  ~3500 (up to 6 mm/s)   - 1102 lb  500 kg   - Add To Cart
Request Quote
- Single-Phase 100-115 VAC - Built-in - Equipped - 3.94 in.100 mm - 7.87 in/s200 mm/s - 225 lb (up to 1.97 in/s)
45 lb (up to 7.87 in/s)  
1000 N (up to 50 mm/s)
200 N (up to 200 mm/s)  
- ~135 (up to 0.24 in/s)  ~600 (up to 6 mm/s)   - 220 lb  100 kg   - 220 lb  100 kg   Add To Cart
Request Quote
- Single-Phase 200-230 VAC - Built-in - Equipped - 3.94 in.100 mm - 7.87 in/s200 mm/s - 225 lb (up to 1.97 in/s)
45 lb (up to 7.87 in/s)  
1000 N (up to 50 mm/s)
200 N (up to 200 mm/s)  
- ~135 (up to 0.24 in/s)  ~600 (up to 6 mm/s)   - 220 lb  100 kg   - 220 lb  100 kg   Add To Cart
Request Quote
- Single-Phase 100-115 VAC - Built-in - Equipped - 3.94 in.100 mm - 2.76 in/s70 mm/s - 1124 lb (up to 0.35 in/s)
225 lb (up to 2.76 in/s)  
5000 N (up to 9 mm/s)
1000 N (up to 70 mm/s)  
- ~787 (up to 0.24 in/s)  ~3500 (up to 6 mm/s)   - 1102 lb  500 kg   - 1102 lb  500 kg   Add To Cart
Request Quote
- Single-Phase 200-230 VAC - Built-in - Equipped - 3.94 in.100 mm - 2.76 in/s70 mm/s - 1124 lb (up to 0.35 in/s)
225 lb (up to 2.76 in/s)  
5000 N (up to 9 mm/s)
1000 N (up to 70 mm/s)  
- ~787 (up to 0.24 in/s)  ~3500 (up to 6 mm/s)   - 1102 lb  500 kg   - 1102 lb  500 kg   Add To Cart
Request Quote
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved