The PWA II Series, ideal for high thrust force with the use of gears and a ball screw, along with the folded motor configuration, achieves a compact size perfect for applications with push motion and pressurized positioning. The PWA II Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Max. Speed |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| PWA6H010R-A | Power Supply N/A Single-Phase 100-115 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 3.94 in.100 mm | Max. Speed N/A 7.87 in/s200 mm/s |
Thrust
N/A 225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) 1000 N (up to 50 mm/s) 200 N (up to 200 mm/s) |
Push Force N/A ~135 (up to 0.24 in/s) ~600 (up to 6 mm/s) | Max. Horizontal Transportable Mass N/A 220 lb 100 kg | Max. Vertical Transportable Mass N/A |
Add To Cart
Request Quote |
| PWA6H010R-C | Power Supply N/A Single-Phase 200-230 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 3.94 in.100 mm | Max. Speed N/A 7.87 in/s200 mm/s |
Thrust
N/A 225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) 1000 N (up to 50 mm/s) 200 N (up to 200 mm/s) |
Push Force N/A ~135 (up to 0.24 in/s) ~600 (up to 6 mm/s) | Max. Horizontal Transportable Mass N/A 220 lb 100 kg | Max. Vertical Transportable Mass N/A |
Add To Cart
Request Quote |
| PWA8J010R-A | Power Supply N/A Single-Phase 100-115 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 3.94 in.100 mm | Max. Speed N/A 2.76 in/s70 mm/s |
Thrust
N/A 1124 lb (up to 0.35 in/s) 225 lb (up to 2.76 in/s) 5000 N (up to 9 mm/s) 1000 N (up to 70 mm/s) |
Push Force N/A ~787 (up to 0.24 in/s) ~3500 (up to 6 mm/s) | Max. Horizontal Transportable Mass N/A 1102 lb 500 kg | Max. Vertical Transportable Mass N/A |
Add To Cart
Request Quote |
| PWA8J010R-C | Power Supply N/A Single-Phase 200-230 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 3.94 in.100 mm | Max. Speed N/A 2.76 in/s70 mm/s |
Thrust
N/A 1124 lb (up to 0.35 in/s) 225 lb (up to 2.76 in/s) 5000 N (up to 9 mm/s) 1000 N (up to 70 mm/s) |
Push Force N/A ~787 (up to 0.24 in/s) ~3500 (up to 6 mm/s) | Max. Horizontal Transportable Mass N/A 1102 lb 500 kg | Max. Vertical Transportable Mass N/A |
Add To Cart
Request Quote |
| PWA6H010MR-A | Power Supply N/A Single-Phase 100-115 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Equipped | Stroke N/A 3.94 in.100 mm | Max. Speed N/A 7.87 in/s200 mm/s |
Thrust
N/A 225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) 1000 N (up to 50 mm/s) 200 N (up to 200 mm/s) |
Push Force N/A ~135 (up to 0.24 in/s) ~600 (up to 6 mm/s) | Max. Horizontal Transportable Mass N/A 220 lb 100 kg | Max. Vertical Transportable Mass N/A 220 lb 100 kg |
Add To Cart
Request Quote |
| PWA6H010MR-C | Power Supply N/A Single-Phase 200-230 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Equipped | Stroke N/A 3.94 in.100 mm | Max. Speed N/A 7.87 in/s200 mm/s |
Thrust
N/A 225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) 1000 N (up to 50 mm/s) 200 N (up to 200 mm/s) |
Push Force N/A ~135 (up to 0.24 in/s) ~600 (up to 6 mm/s) | Max. Horizontal Transportable Mass N/A 220 lb 100 kg | Max. Vertical Transportable Mass N/A 220 lb 100 kg |
Add To Cart
Request Quote |
| PWA8J010MR-A | Power Supply N/A Single-Phase 100-115 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Equipped | Stroke N/A 3.94 in.100 mm | Max. Speed N/A 2.76 in/s70 mm/s |
Thrust
N/A 1124 lb (up to 0.35 in/s) 225 lb (up to 2.76 in/s) 5000 N (up to 9 mm/s) 1000 N (up to 70 mm/s) |
Push Force N/A ~787 (up to 0.24 in/s) ~3500 (up to 6 mm/s) | Max. Horizontal Transportable Mass N/A 1102 lb 500 kg | Max. Vertical Transportable Mass N/A 1102 lb 500 kg |
Add To Cart
Request Quote |
| PWA8J010MR-C | Power Supply N/A Single-Phase 200-230 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Equipped | Stroke N/A 3.94 in.100 mm | Max. Speed N/A 2.76 in/s70 mm/s |
Thrust
N/A 1124 lb (up to 0.35 in/s) 225 lb (up to 2.76 in/s) 5000 N (up to 9 mm/s) 1000 N (up to 70 mm/s) |
Push Force N/A ~787 (up to 0.24 in/s) ~3500 (up to 6 mm/s) | Max. Horizontal Transportable Mass N/A 1102 lb 500 kg | Max. Vertical Transportable Mass N/A 1102 lb 500 kg |
Add To Cart
Request Quote |
| PWAM6H010RA | Power Supply N/A Single-Phase 100-115 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 3.94 in.100 mm | Max. Speed N/A 7.87 in/s200 mm/s |
Thrust
N/A 225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) 1000 N (up to 50 mm/s) 200 N (up to 200 mm/s) |
Push Force N/A ~135 (up to 0.24 in/s) ~600 (up to 6 mm/s) | Max. Horizontal Transportable Mass N/A 220 lb 100 kg | Max. Vertical Transportable Mass N/A |
Add To Cart
Request Quote |
| PWAM6H010RC | Power Supply N/A Single-Phase 200-230 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 3.94 in.100 mm | Max. Speed N/A 7.87 in/s200 mm/s |
Thrust
N/A 225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) 1000 N (up to 50 mm/s) 200 N (up to 200 mm/s) |
Push Force N/A ~135 (up to 0.24 in/s) ~600 (up to 6 mm/s) | Max. Horizontal Transportable Mass N/A 220 lb 100 kg | Max. Vertical Transportable Mass N/A |
Add To Cart
Request Quote |
| PWAM8J010RA | Power Supply N/A Single-Phase 100-115 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 3.94 in.100 mm | Max. Speed N/A 2.76 in/s70 mm/s |
Thrust
N/A 1124 lb (up to 0.35 in/s) 225 lb (up to 2.76 in/s) 5000 N (up to 9 mm/s) 1000 N (up to 70 mm/s) |
Push Force N/A ~787 (up to 0.24 in/s) ~3500 (up to 6 mm/s) | Max. Horizontal Transportable Mass N/A 1102 lb 500 kg | Max. Vertical Transportable Mass N/A |
Add To Cart
Request Quote |
| PWAM8J010RC | Power Supply N/A Single-Phase 200-230 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Not Equipped | Stroke N/A 3.94 in.100 mm | Max. Speed N/A 2.76 in/s70 mm/s |
Thrust
N/A 1124 lb (up to 0.35 in/s) 225 lb (up to 2.76 in/s) 5000 N (up to 9 mm/s) 1000 N (up to 70 mm/s) |
Push Force N/A ~787 (up to 0.24 in/s) ~3500 (up to 6 mm/s) | Max. Horizontal Transportable Mass N/A 1102 lb 500 kg | Max. Vertical Transportable Mass N/A |
Add To Cart
Request Quote |
| PWAM6H010MRA | Power Supply N/A Single-Phase 100-115 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Equipped | Stroke N/A 3.94 in.100 mm | Max. Speed N/A 7.87 in/s200 mm/s |
Thrust
N/A 225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) 1000 N (up to 50 mm/s) 200 N (up to 200 mm/s) |
Push Force N/A ~135 (up to 0.24 in/s) ~600 (up to 6 mm/s) | Max. Horizontal Transportable Mass N/A 220 lb 100 kg | Max. Vertical Transportable Mass N/A 220 lb 100 kg |
Add To Cart
Request Quote |
| PWAM6H010MRC | Power Supply N/A Single-Phase 200-230 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Equipped | Stroke N/A 3.94 in.100 mm | Max. Speed N/A 7.87 in/s200 mm/s |
Thrust
N/A 225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) 1000 N (up to 50 mm/s) 200 N (up to 200 mm/s) |
Push Force N/A ~135 (up to 0.24 in/s) ~600 (up to 6 mm/s) | Max. Horizontal Transportable Mass N/A 220 lb 100 kg | Max. Vertical Transportable Mass N/A 220 lb 100 kg |
Add To Cart
Request Quote |
| PWAM8J010MRA | Power Supply N/A Single-Phase 100-115 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Equipped | Stroke N/A 3.94 in.100 mm | Max. Speed N/A 2.76 in/s70 mm/s |
Thrust
N/A 1124 lb (up to 0.35 in/s) 225 lb (up to 2.76 in/s) 5000 N (up to 9 mm/s) 1000 N (up to 70 mm/s) |
Push Force N/A ~787 (up to 0.24 in/s) ~3500 (up to 6 mm/s) | Max. Horizontal Transportable Mass N/A 1102 lb 500 kg | Max. Vertical Transportable Mass N/A 1102 lb 500 kg |
Add To Cart
Request Quote |
| PWAM8J010MRC | Power Supply N/A Single-Phase 200-230 VAC | Guide N/A Built-in | Electromagnetic Brake N/A Equipped | Stroke N/A 3.94 in.100 mm | Max. Speed N/A 2.76 in/s70 mm/s |
Thrust
N/A 1124 lb (up to 0.35 in/s) 225 lb (up to 2.76 in/s) 5000 N (up to 9 mm/s) 1000 N (up to 70 mm/s) |
Push Force N/A ~787 (up to 0.24 in/s) ~3500 (up to 6 mm/s) | Max. Horizontal Transportable Mass N/A 1102 lb 500 kg | Max. Vertical Transportable Mass N/A 1102 lb 500 kg |
Add To Cart
Request Quote |