Item # |
Item Name |
Drive Method |
Power Supply |
Lead |
Motor Location |
Stroke |
Max. Speed |
Max. Horizontal Transportable Mass |
Thrust |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
SPVM8L140UC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Top | Stroke - 55.12 in.1400 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L140DA | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Bottom | Stroke - 55.12 in.1400 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L140UA | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Top | Stroke - 55.12 in.1400 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPV8L140D-C | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 200-230 VAC | Lead - 3.54 in.90 mm | Motor Location - Bottom | Stroke - 55.12 in.1400 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPV8L140U-C | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 200-230 VAC | Lead - 3.54 in.90 mm | Motor Location - Top | Stroke - 55.12 in.1400 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPV8L140D-A | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 100-115 VAC | Lead - 3.54 in.90 mm | Motor Location - Bottom | Stroke - 55.12 in.1400 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPV8L140U-A | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 100-115 VAC | Lead - 3.54 in.90 mm | Motor Location - Top | Stroke - 55.12 in.1400 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPV8L150U-A | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 100-115 VAC | Lead - 3.54 in.90 mm | Motor Location - Top | Stroke - 59.06 in.1500 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPV8L150D-A | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 100-115 VAC | Lead - 3.54 in.90 mm | Motor Location - Bottom | Stroke - 59.06 in.1500 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPV8L150U-C | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 200-230 VAC | Lead - 3.54 in.90 mm | Motor Location - Top | Stroke - 59.06 in.1500 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPV8L150D-C | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 200-230 VAC | Lead - 3.54 in.90 mm | Motor Location - Bottom | Stroke - 59.06 in.1500 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L150UA | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Top | Stroke - 59.06 in.1500 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L150DA | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Bottom | Stroke - 59.06 in.1500 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L150UC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Top | Stroke - 59.06 in.1500 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L150DC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Bottom | Stroke - 59.06 in.1500 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |