Item # |
Item Name |
Drive Method |
Power Supply |
Lead |
Motor Location |
Stroke |
Max. Speed |
Max. Horizontal Transportable Mass |
Thrust |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
SPV6K010U-K | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - 24 VDC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 3.94 in.100 mm | Max. Speed - 15.75 in/s400 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K010D-K | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - 24 VDC | Lead - 2.95 in.75 mm | Motor Location - Bottom | Stroke - 3.94 in.100 mm | Max. Speed - 15.75 in/s400 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K010U-A | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 100-115 VAC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 3.94 in.100 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K010D-A | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 100-115 VAC | Lead - 2.95 in.75 mm | Motor Location - Bottom | Stroke - 3.94 in.100 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K010U-C | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 200-230 VAC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 3.94 in.100 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K010D-C | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 200-230 VAC | Lead - 2.95 in.75 mm | Motor Location - Bottom | Stroke - 3.94 in.100 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV8L010U-A | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 100-115 VAC | Lead - 3.54 in.90 mm | Motor Location - Top | Stroke - 3.94 in.100 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPV8L010D-A | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 100-115 VAC | Lead - 3.54 in.90 mm | Motor Location - Bottom | Stroke - 3.94 in.100 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPV8L010U-C | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 200-230 VAC | Lead - 3.54 in.90 mm | Motor Location - Top | Stroke - 3.94 in.100 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPV8L010D-C | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 200-230 VAC | Lead - 3.54 in.90 mm | Motor Location - Bottom | Stroke - 3.94 in.100 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM6K010UK | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 3.94 in.100 mm | Max. Speed - 15.75 in/s400 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPVM6K010DK | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 2.95 in.75 mm | Motor Location - Bottom | Stroke - 3.94 in.100 mm | Max. Speed - 15.75 in/s400 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPVM6K010UA | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 3.94 in.100 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPVM6K010DA | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 2.95 in.75 mm | Motor Location - Bottom | Stroke - 3.94 in.100 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPVM6K010UC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 3.94 in.100 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPVM6K010DC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 2.95 in.75 mm | Motor Location - Bottom | Stroke - 3.94 in.100 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPVM8L010UA | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Top | Stroke - 3.94 in.100 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L010DA | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Bottom | Stroke - 3.94 in.100 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L010UC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Top | Stroke - 3.94 in.100 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L010DC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Bottom | Stroke - 3.94 in.100 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPV6K020U-K | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - 24 VDC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 7.87 in.200 mm | Max. Speed - 15.75 in/s400 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K020D-K | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - 24 VDC | Lead - 2.95 in.75 mm | Motor Location - Bottom | Stroke - 7.87 in.200 mm | Max. Speed - 15.75 in/s400 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K020U-A | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 100-115 VAC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 7.87 in.200 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K020D-A | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 100-115 VAC | Lead - 2.95 in.75 mm | Motor Location - Bottom | Stroke - 7.87 in.200 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K020U-C | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 200-230 VAC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 7.87 in.200 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |