COMPANY HEADER

The SPV Series, with a belt and pulley mechanism and aluminum frame structure, supports long strokes at high speeds. The SPV Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.

  • Stroke Lengths from 100 to 1000 mm (100 to 1500 mm for SPV8 models)
  • High speed
  • Large Transpotable Mass
  • Easy to Use
1 - 25 of 240 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Drive Method

Power Supply

Lead

Motor Location

Stroke

Max. Speed

Max. Horizontal Transportable Mass

Thrust

Add To Cart/Request Quote
N/A Motorized Linear Slide with Controller N/A Belt N/A 24 VDC N/A 2.95 in.75 mm N/A Top N/A 3.94 in.100 mm N/A 15.75 in/s400 mm/s N/A 22 lb  10 kg   N/A 13 lb60 N Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Belt N/A 24 VDC N/A 2.95 in.75 mm N/A Top N/A 7.87 in.200 mm N/A 15.75 in/s400 mm/s N/A 22 lb  10 kg   N/A 13 lb60 N Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Belt N/A 24 VDC N/A 2.95 in.75 mm N/A Top N/A 11.81 in.300 mm N/A 15.75 in/s400 mm/s N/A 22 lb  10 kg   N/A 13 lb60 N Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Belt N/A 24 VDC N/A 2.95 in.75 mm N/A Top N/A 15.75 in.400 mm N/A 15.75 in/s400 mm/s N/A 22 lb  10 kg   N/A 13 lb60 N Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Belt N/A 24 VDC N/A 2.95 in.75 mm N/A Top N/A 19.69 in.500 mm N/A 15.75 in/s400 mm/s N/A 22 lb  10 kg   N/A 13 lb60 N Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Belt N/A 24 VDC N/A 2.95 in.75 mm N/A Top N/A 23.62 in.600 mm N/A 15.75 in/s400 mm/s N/A 22 lb  10 kg   N/A 13 lb60 N Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Belt N/A 24 VDC N/A 2.95 in.75 mm N/A Top N/A 27.56 in.700 mm N/A 15.75 in/s400 mm/s N/A 22 lb  10 kg   N/A 13 lb60 N Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Belt N/A 24 VDC N/A 2.95 in.75 mm N/A Top N/A 31.5 in.800 mm N/A 15.75 in/s400 mm/s N/A 22 lb  10 kg   N/A 13 lb60 N Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Belt N/A 24 VDC N/A 2.95 in.75 mm N/A Top N/A 35.43 in.900 mm N/A 15.75 in/s400 mm/s N/A 22 lb  10 kg   N/A 13 lb60 N Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Belt N/A 24 VDC N/A 2.95 in.75 mm N/A Top N/A 39.37 in.1000 mm N/A 15.75 in/s400 mm/s N/A 22 lb  10 kg   N/A 13 lb60 N Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Belt N/A 24 VDC N/A 2.95 in.75 mm N/A Bottom N/A 3.94 in.100 mm N/A 15.75 in/s400 mm/s N/A 22 lb  10 kg   N/A 13 lb60 N Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Belt N/A 24 VDC N/A 2.95 in.75 mm N/A Bottom N/A 7.87 in.200 mm N/A 15.75 in/s400 mm/s N/A 22 lb  10 kg   N/A 13 lb60 N Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Belt N/A 24 VDC N/A 2.95 in.75 mm N/A Bottom N/A 11.81 in.300 mm N/A 15.75 in/s400 mm/s N/A 22 lb  10 kg   N/A 13 lb60 N Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Belt N/A 24 VDC N/A 2.95 in.75 mm N/A Bottom N/A 15.75 in.400 mm N/A 15.75 in/s400 mm/s N/A 22 lb  10 kg   N/A 13 lb60 N Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Belt N/A 24 VDC N/A 2.95 in.75 mm N/A Bottom N/A 19.69 in.500 mm N/A 15.75 in/s400 mm/s N/A 22 lb  10 kg   N/A 13 lb60 N Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Belt N/A 24 VDC N/A 2.95 in.75 mm N/A Bottom N/A 23.62 in.600 mm N/A 15.75 in/s400 mm/s N/A 22 lb  10 kg   N/A 13 lb60 N Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Belt N/A 24 VDC N/A 2.95 in.75 mm N/A Bottom N/A 27.56 in.700 mm N/A 15.75 in/s400 mm/s N/A 22 lb  10 kg   N/A 13 lb60 N Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Belt N/A 24 VDC N/A 2.95 in.75 mm N/A Bottom N/A 31.5 in.800 mm N/A 15.75 in/s400 mm/s N/A 22 lb  10 kg   N/A 13 lb60 N Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Belt N/A 24 VDC N/A 2.95 in.75 mm N/A Bottom N/A 35.43 in.900 mm N/A 15.75 in/s400 mm/s N/A 22 lb  10 kg   N/A 13 lb60 N Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Belt N/A 24 VDC N/A 2.95 in.75 mm N/A Bottom N/A 39.37 in.1000 mm N/A 15.75 in/s400 mm/s N/A 22 lb  10 kg   N/A 13 lb60 N Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Belt N/A Single-Phase 100-115 VAC N/A 2.95 in.75 mm N/A Top N/A 3.94 in.100 mm N/A 59.06 in/s1500 mm/s N/A 22 lb  10 kg   N/A 13 lb60 N Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Belt N/A Single-Phase 100-115 VAC N/A 2.95 in.75 mm N/A Top N/A 7.87 in.200 mm N/A 59.06 in/s1500 mm/s N/A 22 lb  10 kg   N/A 13 lb60 N Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Belt N/A Single-Phase 100-115 VAC N/A 2.95 in.75 mm N/A Top N/A 11.81 in.300 mm N/A 59.06 in/s1500 mm/s N/A 22 lb  10 kg   N/A 13 lb60 N Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Belt N/A Single-Phase 100-115 VAC N/A 2.95 in.75 mm N/A Top N/A 15.75 in.400 mm N/A 59.06 in/s1500 mm/s N/A 22 lb  10 kg   N/A 13 lb60 N Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Belt N/A Single-Phase 100-115 VAC N/A 2.95 in.75 mm N/A Top N/A 19.69 in.500 mm N/A 59.06 in/s1500 mm/s N/A 22 lb  10 kg   N/A 13 lb60 N Add To Cart
Request Quote
1 - 25 of 240 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »