As informações abaixo estão em inglês
Synchronous motors provide rotation at a fixed speed in synchronization with the frequency of the power source, regardless of fluctuation of the load or line voltage. Synchronous speed is 1800 r/min at 60 Hz. It is possible to decrease motor rotation by attaching a gearhead.
26 - 50 of 84 | Results Per Page | View |
1 2 3 4 

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Rated Torque (lb-in)

Rated Speed (rpm)

Add To Cart / Contact Sales
- Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 9 :1 - Parallel Shaft Gearhead - 3.50 - 200 Request Quote
- Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 12.5 :1 - Parallel Shaft Gearhead - 4.90 - 144 Request Quote
- Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 15 :1 - Parallel Shaft Gearhead - 5.9 - 120 Request Quote
- Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 18 :1 - Parallel Shaft Gearhead - 7 - 100 Request Quote
- Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 25 :1 - Parallel Shaft Gearhead - 8.80 - 72 Request Quote
- Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 30 :1 - Parallel Shaft Gearhead - 10.60 - 60 Request Quote
- Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 36 :1 - Parallel Shaft Gearhead - 12.30 - 50 Request Quote
- Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 50 :1 - Parallel Shaft Gearhead - 15.90 - 36 Request Quote
- Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 60 :1 - Parallel Shaft Gearhead - 19.40 - 30 Request Quote
- Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 75 :1 - Parallel Shaft Gearhead - 23 - 24 Request Quote
- Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 90 :1 - Parallel Shaft Gearhead - 29 - 20 Request Quote
- Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 100 :1 - Parallel Shaft Gearhead - 31 - 18 Request Quote
- Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 120 :1 - Parallel Shaft Gearhead - 38 - 15 Request Quote
- Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 150 :1 - Parallel Shaft Gearhead - 44 - 12 Request Quote
- Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 180 :1 - Parallel Shaft Gearhead - 44 - 10 Request Quote
- Synchronous Motor - 3.15 in. sq. - 15 W (1/50 HP) - Single-Phase 115 VAC - 3 :1 - Parallel Shaft Gearhead - 1.77 - 600 Request Quote
- Synchronous Motor - 3.15 in. sq. - 15 W (1/50 HP) - Single-Phase 115 VAC - 3.6 :1 - Parallel Shaft Gearhead - 2.1 - 500 Request Quote
- Synchronous Motor - 3.15 in. sq. - 15 W (1/50 HP) - Single-Phase 115 VAC - 5 :1 - Parallel Shaft Gearhead - 2.90 - 360 Request Quote
- Synchronous Motor - 3.15 in. sq. - 15 W (1/50 HP) - Single-Phase 115 VAC - 6 :1 - Parallel Shaft Gearhead - 3.4 - 300 Request Quote
- Synchronous Motor - 3.15 in. sq. - 15 W (1/50 HP) - Single-Phase 115 VAC - 7.5 :1 - Parallel Shaft Gearhead - 4.3 - 240 Request Quote
- Synchronous Motor - 3.15 in. sq. - 15 W (1/50 HP) - Single-Phase 115 VAC - 9 :1 - Parallel Shaft Gearhead - 5.20 - 200 Request Quote
- Synchronous Motor - 3.15 in. sq. - 15 W (1/50 HP) - Single-Phase 115 VAC - 12.5 :1 - Parallel Shaft Gearhead - 7.20 - 144 Request Quote
- Synchronous Motor - 3.15 in. sq. - 15 W (1/50 HP) - Single-Phase 115 VAC - 15 :1 - Parallel Shaft Gearhead - 8.60 - 120 Request Quote
- Synchronous Motor - 3.15 in. sq. - 15 W (1/50 HP) - Single-Phase 115 VAC - 18 :1 - Parallel Shaft Gearhead - 10.60 - 100 Request Quote
- Synchronous Motor - 3.15 in. sq. - 15 W (1/50 HP) - Single-Phase 115 VAC - 25 :1 - Parallel Shaft Gearhead - 13.20 - 72 Request Quote
26 - 50 of 84 | Results Per Page | View |
1 2 3 4 

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados