Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
Synchronous Motors (Legacy)
Legacy / Discontinued Products
Synchronous motors provide rotation at a fixed speed in synchronization with the frequency of the power source, regardless of fluctuation of the load or line voltage. Synchronous speed is 1800 r/min at 60 Hz. It is possible to decrease motor rotation by attaching a gearhead.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| 2SK4GN-AUL / 2GN3KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 0.46 | Rated Speed (rpm) - 600 | Request Quote |
| 2SK4GN-AUL / 2GN3.6KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 0.56 | Rated Speed (rpm) - 500 | Request Quote |
| 2SK4GN-AUL / 2GN5KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 0.78 | Rated Speed (rpm) - 360 | Request Quote |
| 2SK4GN-AUL / 2GN6KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 0.97 | Rated Speed (rpm) - 300 | Request Quote |
| 2SK4GN-AUL / 2GN7.5KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 1.15 | Rated Speed (rpm) - 240 | Request Quote |
| 2SK4GN-AUL / 2GN9KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 1.41 | Rated Speed (rpm) - 200 | Request Quote |
| 2SK4GN-AUL / 2GN12.5KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 1.94 | Rated Speed (rpm) - 144 | Request Quote |
| 2SK4GN-AUL / 2GN15KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 2.3 | Rated Speed (rpm) - 120 | Request Quote |
| 2SK4GN-AUL / 2GN18KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 2.8 | Rated Speed (rpm) - 100 | Request Quote |
| 2SK4GN-AUL / 2GN25KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 3.50 | Rated Speed (rpm) - 72 | Request Quote |
| 2SK4GN-AUL / 2GN30KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 4.20 | Rated Speed (rpm) - 60 | Request Quote |
| 2SK4GN-AUL / 2GN36KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 5.10 | Rated Speed (rpm) - 50 | Request Quote |
| 2SK4GN-AUL / 2GN50KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 6.4 | Rated Speed (rpm) - 36 | Request Quote |
| 2SK4GN-AUL / 2GN60KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 7.60 | Rated Speed (rpm) - 30 | Request Quote |
| 2SK4GN-AUL / 2GN75KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 9.70 | Rated Speed (rpm) - 24 | Request Quote |
| 2SK4GN-AUL / 2GN90KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 11.50 | Rated Speed (rpm) - 20 | Request Quote |
| 2SK4GN-AUL / 2GN100KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 13.20 | Rated Speed (rpm) - 18 | Request Quote |
| 2SK4GN-AUL / 2GN120KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 15 | Rated Speed (rpm) - 15 | Request Quote |
| 2SK4GN-AUL / 2GN150KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 19.40 | Rated Speed (rpm) - 12 | Request Quote |
| 2SK4GN-AUL / 2GN180KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 23 | Rated Speed (rpm) - 10 | Request Quote |
| 3SK10GN-AUL / 3GN3KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 1.15 | Rated Speed (rpm) - 600 | Request Quote |
| 3SK10GN-AUL / 3GN3.6KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 1.41 | Rated Speed (rpm) - 500 | Request Quote |
| 3SK10GN-AUL / 3GN5KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 1.94 | Rated Speed (rpm) - 360 | Request Quote |
| 3SK10GN-AUL / 3GN6KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 2.3 | Rated Speed (rpm) - 300 | Request Quote |
| 3SK10GN-AUL / 3GN7.5KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 2.90 | Rated Speed (rpm) - 240 | Request Quote |