Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
Synchronous Motors (Legacy)
Legacy / Discontinued Products
Synchronous motors provide rotation at a fixed speed in synchronization with the frequency of the power source, regardless of fluctuation of the load or line voltage. Synchronous speed is 1800 r/min at 60 Hz. It is possible to decrease motor rotation by attaching a gearhead.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
5SK25GN-AUL / 5GN90KA | - Synchronous Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 20 | Request Quote |
5SK25GN-AUL / 5GN100KA | - Synchronous Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 78 | Rated Speed (rpm) - 18 | Request Quote |
5SK25GN-AUL / 5GN120KA | - Synchronous Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 15 | Request Quote |
5SK25GN-AUL / 5GN150KA | - Synchronous Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 12 | Request Quote |
5SK25GN-AUL / 5GN180KA | - Synchronous Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 10 | Request Quote |
2SK4A-AULA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Rated Torque (lb-in) - 0.19 | Rated Speed (rpm) - 1800 | Request Quote |
3SK10A-AULA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Rated Torque (lb-in) - 0.49 | Rated Speed (rpm) - 1800 | Request Quote |
4SK15A-AULA | - Synchronous Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Rated Torque (lb-in) - 0.72 | Rated Speed (rpm) - 1800 | Request Quote |
5SK25A-AULA | - Synchronous Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Rated Torque (lb-in) - 1.19 | Rated Speed (rpm) - 1800 | Request Quote |