Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
Synchronous Motors (Legacy)
Legacy / Discontinued Products
Synchronous motors provide rotation at a fixed speed in synchronization with the frequency of the power source, regardless of fluctuation of the load or line voltage. Synchronous speed is 1800 r/min at 60 Hz. It is possible to decrease motor rotation by attaching a gearhead.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
2SK4A-AULA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Rated Torque (lb-in) - 0.19 | Rated Speed (rpm) - 1800 | Request Quote |
3SK10A-AULA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Rated Torque (lb-in) - 0.49 | Rated Speed (rpm) - 1800 | Request Quote |
4SK15A-AULA | - Synchronous Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Rated Torque (lb-in) - 0.72 | Rated Speed (rpm) - 1800 | Request Quote |
5SK25A-AULA | - Synchronous Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Rated Torque (lb-in) - 1.19 | Rated Speed (rpm) - 1800 | Request Quote |
2SK4GN-AUL / 2GN3KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 0.46 | Rated Speed (rpm) - 600 | Request Quote |
3SK10GN-AUL / 3GN3KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 1.15 | Rated Speed (rpm) - 600 | Request Quote |
4SK15GN-AUL / 4GN3KA | - Synchronous Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 1.77 | Rated Speed (rpm) - 600 | Request Quote |
5SK25GN-AUL / 5GN3KA | - Synchronous Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 2.90 | Rated Speed (rpm) - 600 | Request Quote |
2SK4GN-AUL / 2GN3.6KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 0.56 | Rated Speed (rpm) - 500 | Request Quote |
3SK10GN-AUL / 3GN3.6KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 1.41 | Rated Speed (rpm) - 500 | Request Quote |
4SK15GN-AUL / 4GN3.6KA | - Synchronous Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 2.1 | Rated Speed (rpm) - 500 | Request Quote |
5SK25GN-AUL / 5GN3.6KA | - Synchronous Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 3.4 | Rated Speed (rpm) - 500 | Request Quote |
2SK4GN-AUL / 2GN5KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 0.78 | Rated Speed (rpm) - 360 | Request Quote |
3SK10GN-AUL / 3GN5KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 1.94 | Rated Speed (rpm) - 360 | Request Quote |
4SK15GN-AUL / 4GN5KA | - Synchronous Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 2.90 | Rated Speed (rpm) - 360 | Request Quote |
5SK25GN-AUL / 5GN5KA | - Synchronous Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 4.80 | Rated Speed (rpm) - 360 | Request Quote |
2SK4GN-AUL / 2GN6KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 0.97 | Rated Speed (rpm) - 300 | Request Quote |
3SK10GN-AUL / 3GN6KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 2.3 | Rated Speed (rpm) - 300 | Request Quote |
4SK15GN-AUL / 4GN6KA | - Synchronous Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 3.4 | Rated Speed (rpm) - 300 | Request Quote |
5SK25GN-AUL / 5GN6KA | - Synchronous Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 5.80 | Rated Speed (rpm) - 300 | Request Quote |
2SK4GN-AUL / 2GN7.5KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 1.15 | Rated Speed (rpm) - 240 | Request Quote |
3SK10GN-AUL / 3GN7.5KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 2.90 | Rated Speed (rpm) - 240 | Request Quote |
4SK15GN-AUL / 4GN7.5KA | - Synchronous Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 4.3 | Rated Speed (rpm) - 240 | Request Quote |
5SK25GN-AUL / 5GN7.5KA | - Synchronous Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 7.20 | Rated Speed (rpm) - 240 | Request Quote |
2SK4GN-AUL / 2GN9KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 1.41 | Rated Speed (rpm) - 200 | Request Quote |