Synchronous motors provide rotation at a fixed speed in synchronization with the frequency of the power source, regardless of fluctuation of the load or line voltage. Synchronous speed is 1800 r/min at 60 Hz. It is possible to decrease motor rotation by attaching a gearhead.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 2SK4GN-AUL / 2GN3KA | N/A Synchronous Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 4 W (1/190 HP) | Voltage (VAC) N/A Single-Phase 115 VAC | Gear Ratio (X:1) N/A 3 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Torque (lb-in) N/A 0.46 | Rated Speed (rpm) N/A 600 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN3.6KA | N/A Synchronous Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 4 W (1/190 HP) | Voltage (VAC) N/A Single-Phase 115 VAC | Gear Ratio (X:1) N/A 3.6 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Torque (lb-in) N/A 0.56 | Rated Speed (rpm) N/A 500 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN5KA | N/A Synchronous Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 4 W (1/190 HP) | Voltage (VAC) N/A Single-Phase 115 VAC | Gear Ratio (X:1) N/A 5 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Torque (lb-in) N/A 0.78 | Rated Speed (rpm) N/A 360 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN6KA | N/A Synchronous Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 4 W (1/190 HP) | Voltage (VAC) N/A Single-Phase 115 VAC | Gear Ratio (X:1) N/A 6 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Torque (lb-in) N/A 0.97 | Rated Speed (rpm) N/A 300 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN7.5KA | N/A Synchronous Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 4 W (1/190 HP) | Voltage (VAC) N/A Single-Phase 115 VAC | Gear Ratio (X:1) N/A 7.5 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Torque (lb-in) N/A 1.15 | Rated Speed (rpm) N/A 240 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN9KA | N/A Synchronous Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 4 W (1/190 HP) | Voltage (VAC) N/A Single-Phase 115 VAC | Gear Ratio (X:1) N/A 9 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Torque (lb-in) N/A 1.41 | Rated Speed (rpm) N/A 200 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN12.5KA | N/A Synchronous Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 4 W (1/190 HP) | Voltage (VAC) N/A Single-Phase 115 VAC | Gear Ratio (X:1) N/A 12.5 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Torque (lb-in) N/A 1.94 | Rated Speed (rpm) N/A 144 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN15KA | N/A Synchronous Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 4 W (1/190 HP) | Voltage (VAC) N/A Single-Phase 115 VAC | Gear Ratio (X:1) N/A 15 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Torque (lb-in) N/A 2.3 | Rated Speed (rpm) N/A 120 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN18KA | N/A Synchronous Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 4 W (1/190 HP) | Voltage (VAC) N/A Single-Phase 115 VAC | Gear Ratio (X:1) N/A 18 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Torque (lb-in) N/A 2.8 | Rated Speed (rpm) N/A 100 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN25KA | N/A Synchronous Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 4 W (1/190 HP) | Voltage (VAC) N/A Single-Phase 115 VAC | Gear Ratio (X:1) N/A 25 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Torque (lb-in) N/A 3.50 | Rated Speed (rpm) N/A 72 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN30KA | N/A Synchronous Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 4 W (1/190 HP) | Voltage (VAC) N/A Single-Phase 115 VAC | Gear Ratio (X:1) N/A 30 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Torque (lb-in) N/A 4.20 | Rated Speed (rpm) N/A 60 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN36KA | N/A Synchronous Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 4 W (1/190 HP) | Voltage (VAC) N/A Single-Phase 115 VAC | Gear Ratio (X:1) N/A 36 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Torque (lb-in) N/A 5.10 | Rated Speed (rpm) N/A 50 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN50KA | N/A Synchronous Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 4 W (1/190 HP) | Voltage (VAC) N/A Single-Phase 115 VAC | Gear Ratio (X:1) N/A 50 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Torque (lb-in) N/A 6.4 | Rated Speed (rpm) N/A 36 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN60KA | N/A Synchronous Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 4 W (1/190 HP) | Voltage (VAC) N/A Single-Phase 115 VAC | Gear Ratio (X:1) N/A 60 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Torque (lb-in) N/A 7.60 | Rated Speed (rpm) N/A 30 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN75KA | N/A Synchronous Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 4 W (1/190 HP) | Voltage (VAC) N/A Single-Phase 115 VAC | Gear Ratio (X:1) N/A 75 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Torque (lb-in) N/A 9.70 | Rated Speed (rpm) N/A 24 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN90KA | N/A Synchronous Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 4 W (1/190 HP) | Voltage (VAC) N/A Single-Phase 115 VAC | Gear Ratio (X:1) N/A 90 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Torque (lb-in) N/A 11.50 | Rated Speed (rpm) N/A 20 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN100KA | N/A Synchronous Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 4 W (1/190 HP) | Voltage (VAC) N/A Single-Phase 115 VAC | Gear Ratio (X:1) N/A 100 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Torque (lb-in) N/A 13.20 | Rated Speed (rpm) N/A 18 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN120KA | N/A Synchronous Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 4 W (1/190 HP) | Voltage (VAC) N/A Single-Phase 115 VAC | Gear Ratio (X:1) N/A 120 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Torque (lb-in) N/A 15 | Rated Speed (rpm) N/A 15 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN150KA | N/A Synchronous Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 4 W (1/190 HP) | Voltage (VAC) N/A Single-Phase 115 VAC | Gear Ratio (X:1) N/A 150 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Torque (lb-in) N/A 19.40 | Rated Speed (rpm) N/A 12 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN180KA | N/A Synchronous Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 4 W (1/190 HP) | Voltage (VAC) N/A Single-Phase 115 VAC | Gear Ratio (X:1) N/A 180 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Torque (lb-in) N/A 23 | Rated Speed (rpm) N/A 10 |
Add To Cart
Request Quote |
| 3SK10GN-AUL / 3GN3KA | N/A Synchronous Motor | Motor Frame Size N/A 2.76 in. sq. | Output Power N/A 10 W (1/75 HP) | Voltage (VAC) N/A Single-Phase 115 VAC | Gear Ratio (X:1) N/A 3 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Torque (lb-in) N/A 1.15 | Rated Speed (rpm) N/A 600 |
Add To Cart
Request Quote |
| 3SK10GN-AUL / 3GN3.6KA | N/A Synchronous Motor | Motor Frame Size N/A 2.76 in. sq. | Output Power N/A 10 W (1/75 HP) | Voltage (VAC) N/A Single-Phase 115 VAC | Gear Ratio (X:1) N/A 3.6 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Torque (lb-in) N/A 1.41 | Rated Speed (rpm) N/A 500 |
Add To Cart
Request Quote |
| 3SK10GN-AUL / 3GN5KA | N/A Synchronous Motor | Motor Frame Size N/A 2.76 in. sq. | Output Power N/A 10 W (1/75 HP) | Voltage (VAC) N/A Single-Phase 115 VAC | Gear Ratio (X:1) N/A 5 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Torque (lb-in) N/A 1.94 | Rated Speed (rpm) N/A 360 |
Add To Cart
Request Quote |
| 3SK10GN-AUL / 3GN6KA | N/A Synchronous Motor | Motor Frame Size N/A 2.76 in. sq. | Output Power N/A 10 W (1/75 HP) | Voltage (VAC) N/A Single-Phase 115 VAC | Gear Ratio (X:1) N/A 6 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Torque (lb-in) N/A 2.3 | Rated Speed (rpm) N/A 300 |
Add To Cart
Request Quote |
| 3SK10GN-AUL / 3GN7.5KA | N/A Synchronous Motor | Motor Frame Size N/A 2.76 in. sq. | Output Power N/A 10 W (1/75 HP) | Voltage (VAC) N/A Single-Phase 115 VAC | Gear Ratio (X:1) N/A 7.5 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Torque (lb-in) N/A 2.90 | Rated Speed (rpm) N/A 240 |
Add To Cart
Request Quote |