Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
5SK25GN-AUL / 5GN3KA | - Synchronous Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 2.90 | Rated Speed (rpm) - 600 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN50KA | - Synchronous Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 39 | Rated Speed (rpm) - 36 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN5KA | - Synchronous Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 4.80 | Rated Speed (rpm) - 360 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN60KA | - Synchronous Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 46 | Rated Speed (rpm) - 30 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN6KA | - Synchronous Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 5.80 | Rated Speed (rpm) - 300 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN7.5KA | - Synchronous Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 7.20 | Rated Speed (rpm) - 240 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN75KA | - Synchronous Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 59 | Rated Speed (rpm) - 24 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN90KA | - Synchronous Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 20 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN9KA | - Synchronous Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 8.60 | Rated Speed (rpm) - 200 |
Add To Cart
Request Quote |