Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Permissible Torque (1200 r/min) (lb-in) |
Variable Speed Range (r/min) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
US590-501U / 5GU18RAA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 78 | Variable Speed Range (r/min) - 5 ~ 88 |
Add To Cart
Request Quote |
US590-501U / 5GU18RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 78 | Variable Speed Range (r/min) - 5 ~ 88 |
Add To Cart
Request Quote |
US590-501U / 5GU25KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 106 | Variable Speed Range (r/min) - 3.6 ~ 64 |
Add To Cart
Request Quote |
US590-501U / 5GU25RAA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 97 | Variable Speed Range (r/min) - 3.6 ~ 64 |
Add To Cart
Request Quote |
US590-501U / 5GU3.6KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 18.5 | Variable Speed Range (r/min) - 25 ~ 444 |
Add To Cart
Request Quote |
US590-501U / 5GU3.6RAA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 15.9 | Variable Speed Range (r/min) - 25 ~ 444 |
Add To Cart
Request Quote |
US590-501U / 5GU3.6RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 11.5 | Variable Speed Range (r/min) - 25 ~ 444 |
Add To Cart
Request Quote |
US590-501U / 5GU30KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 128 | Variable Speed Range (r/min) - 3 ~ 53 |
Add To Cart
Request Quote |
US590-501U / 5GU30RAA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 115 | Variable Speed Range (r/min) - 3 ~ 53 |
Add To Cart
Request Quote |
US590-501U / 5GU30RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 115 | Variable Speed Range (r/min) - 3 ~ 53 |
Add To Cart
Request Quote |
US590-501U / 5GU36KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 153 | Variable Speed Range (r/min) - 2.5 ~ 44 |
Add To Cart
Request Quote |
US590-501U / 5GU36RAA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 139 | Variable Speed Range (r/min) - 2.5 ~ 44 |
Add To Cart
Request Quote |
US590-501U / 5GU36RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 139 | Variable Speed Range (r/min) - 2.5 ~ 44 |
Add To Cart
Request Quote |
US590-501U / 5GU3KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 15.9 | Variable Speed Range (r/min) - 30 ~ 533 |
Add To Cart
Request Quote |
US590-501U / 5GU3RAA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 13.2 | Variable Speed Range (r/min) - 30 ~ 533 |
Add To Cart
Request Quote |
US590-501U / 5GU50KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 177 | Variable Speed Range (r/min) - 1.8 ~ 32 |
Add To Cart
Request Quote |
US590-501U / 5GU50KHA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 210 | Variable Speed Range (r/min) - 1.8 ~ 32 |
Add To Cart
Request Quote |
US590-501U / 5GU50RAA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 177 | Variable Speed Range (r/min) - 1.8 ~ 32 |
Add To Cart
Request Quote |
US590-501U / 5GU5KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 26 | Variable Speed Range (r/min) - 18 ~ 320 |
Add To Cart
Request Quote |
US590-501U / 5GU5RAA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 22 | Variable Speed Range (r/min) - 18 ~ 320 |
Add To Cart
Request Quote |
US590-501U / 5GU60KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 177 | Variable Speed Range (r/min) - 1.5 ~ 26 |
Add To Cart
Request Quote |
US590-501U / 5GU60KHA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 250 | Variable Speed Range (r/min) - 1.5 ~ 26 |
Add To Cart
Request Quote |
US590-501U / 5GU60RAA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 177 | Variable Speed Range (r/min) - 1.5 ~ 26 |
Add To Cart
Request Quote |
US590-501U / 5GU60RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 177 | Variable Speed Range (r/min) - 1.5 ~ 26 |
Add To Cart
Request Quote |
US590-501U / 5GU6KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 30 | Variable Speed Range (r/min) - 15 ~ 266 |
Add To Cart
Request Quote |