Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Permissible Torque (1200 r/min) (lb-in) |
Variable Speed Range (r/min) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
US425-401U / 4GN18KA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 25 | Variable Speed Range (r/min) - 5 ~ 88 |
Add To Cart
Request Quote |
US425-402E / 4GN18KA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 16.8 [60 Hz] 24 [50 Hz] | Variable Speed Range (r/min) - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Add To Cart
Request Quote |
US540-401U / 5GN18KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 33 | Variable Speed Range (r/min) - 5 ~ 88 |
Add To Cart
Request Quote |
US540-402E / 5GN18KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 30 [60 Hz] 38 [50 Hz] | Variable Speed Range (r/min) - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Add To Cart
Request Quote |
US560-501U / 5GU18KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 56 | Variable Speed Range (r/min) - 5 ~ 88 |
Add To Cart
Request Quote |
US560-502E / 5GU18KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 52 [60 Hz] 56 [50 Hz] | Variable Speed Range (r/min) - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Add To Cart
Request Quote |
US590-501U / 5GU18KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 84 | Variable Speed Range (r/min) - 5 ~ 88 |
Add To Cart
Request Quote |
US590-502E / 5GU18KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 84 | Variable Speed Range (r/min) - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Add To Cart
Request Quote |
US425-401U / 4GN18RH | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 19.4 | Variable Speed Range (r/min) - 5 ~ 88 |
Add To Cart
Request Quote |
US425-402E / 4GN18RH | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 19.4 | Variable Speed Range (r/min) - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Add To Cart
Request Quote |
US540-401U / 5GN18RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 28 | Variable Speed Range (r/min) - 5 ~ 88 |
Add To Cart
Request Quote |
US540-402E / 5GN18RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 28 | Variable Speed Range (r/min) - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Add To Cart
Request Quote |
US560-501U / 5GU18RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 53 | Variable Speed Range (r/min) - 5 ~ 88 |
Add To Cart
Request Quote |
US560-502E / 5GU18RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 53 | Variable Speed Range (r/min) - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Add To Cart
Request Quote |
US590-501U / 5GU18RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 78 | Variable Speed Range (r/min) - 5 ~ 88 |
Add To Cart
Request Quote |
US590-502E / 5GU18RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 78 | Variable Speed Range (r/min) - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Add To Cart
Request Quote |
US425-401U / 4GN18RAA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 19.4 | Variable Speed Range (r/min) - 5 ~ 88 |
Add To Cart
Request Quote |
US425-402E / 4GN18RAA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 19.4 | Variable Speed Range (r/min) - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Add To Cart
Request Quote |
US540-401U / 5GN18RAA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 28 | Variable Speed Range (r/min) - 5 ~ 88 |
Add To Cart
Request Quote |
US540-402E / 5GN18RAA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 28 | Variable Speed Range (r/min) - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Add To Cart
Request Quote |
US560-501U / 5GU18RAA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 53 | Variable Speed Range (r/min) - 5 ~ 88 |
Add To Cart
Request Quote |
US560-502E / 5GU18RAA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 53 | Variable Speed Range (r/min) - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Add To Cart
Request Quote |
US590-501U / 5GU18RAA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 78 | Variable Speed Range (r/min) - 5 ~ 88 |
Add To Cart
Request Quote |
US590-502E / 5GU18RAA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 78 | Variable Speed Range (r/min) - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Add To Cart
Request Quote |
US206-401U / 2GN25KA | - AC Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 8 | Variable Speed Range (r/min) - 3.6 ~ 64 |
Add To Cart
Request Quote |