Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Permissible Torque (1200 r/min) (lb-in) |
Variable Speed Range (r/min) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
US560-502E / 5GU30RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 77 | Variable Speed Range (r/min) - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
Add To Cart
Request Quote |
US560-502E / 5GU36RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 93 | Variable Speed Range (r/min) - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
Add To Cart
Request Quote |
US560-502E / 5GU60RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 155 | Variable Speed Range (r/min) - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
Add To Cart
Request Quote |
US560-502E / 5GU90RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 177 | Variable Speed Range (r/min) - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] |
Add To Cart
Request Quote |
US560-502E / 5GU120RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 177 | Variable Speed Range (r/min) - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] |
Add To Cart
Request Quote |
US560-502E / 5GU180RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 177 | Variable Speed Range (r/min) - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
Add To Cart
Request Quote |
US590-501U / 5GU3.6RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 11.5 | Variable Speed Range (r/min) - 25 ~ 444 |
Add To Cart
Request Quote |
US590-501U / 5GU6RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 19.4 | Variable Speed Range (r/min) - 15 ~ 266 |
Add To Cart
Request Quote |
US590-501U / 5GU9RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 39 | Variable Speed Range (r/min) - 10 ~ 177 |
Add To Cart
Request Quote |
US590-501U / 5GU15RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 65 | Variable Speed Range (r/min) - 6 ~ 106 |
Add To Cart
Request Quote |
US590-501U / 5GU18RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 78 | Variable Speed Range (r/min) - 5 ~ 88 |
Add To Cart
Request Quote |
US590-501U / 5GU30RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 115 | Variable Speed Range (r/min) - 3 ~ 53 |
Add To Cart
Request Quote |
US590-501U / 5GU36RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 139 | Variable Speed Range (r/min) - 2.5 ~ 44 |
Add To Cart
Request Quote |
US590-501U / 5GU60RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 177 | Variable Speed Range (r/min) - 1.5 ~ 26 |
Add To Cart
Request Quote |
US590-501U / 5GU90RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 177 | Variable Speed Range (r/min) - 1 ~ 17 |
Add To Cart
Request Quote |
US590-501U / 5GU120RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 177 | Variable Speed Range (r/min) - 0.75 ~ 13 |
Add To Cart
Request Quote |
US590-501U / 5GU180RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 177 | Variable Speed Range (r/min) - 0.5 ~ 8.8 |
Add To Cart
Request Quote |
US590-502E / 5GU3.6RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 11.5 | Variable Speed Range (r/min) - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] |
Add To Cart
Request Quote |
US590-502E / 5GU6RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 19.4 | Variable Speed Range (r/min) - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
Add To Cart
Request Quote |
US590-502E / 5GU9RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 39 | Variable Speed Range (r/min) - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
Add To Cart
Request Quote |
US590-502E / 5GU15RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 65 | Variable Speed Range (r/min) - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
Add To Cart
Request Quote |
US590-502E / 5GU18RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 78 | Variable Speed Range (r/min) - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Add To Cart
Request Quote |
US590-502E / 5GU30RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 115 | Variable Speed Range (r/min) - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
Add To Cart
Request Quote |
US590-502E / 5GU36RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 139 | Variable Speed Range (r/min) - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
Add To Cart
Request Quote |
US590-502E / 5GU60RH | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 177 | Variable Speed Range (r/min) - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
Add To Cart
Request Quote |