Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Permissible Torque (1200 r/min) (lb-in) |
Variable Speed Range (r/min) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
US425-401U / 4GN18RH | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 19.4 | Variable Speed Range (r/min) - 5 ~ 88 |
Add To Cart
Request Quote |
US425-401U / 4GN25KA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 32 | Variable Speed Range (r/min) - 3.6 ~ 64 |
Add To Cart
Request Quote |
US425-401U / 4GN3.6KA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 5.1 | Variable Speed Range (r/min) - 25 ~ 444 |
Add To Cart
Request Quote |
US425-401U / 4GN3.6RAA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 3.1 | Variable Speed Range (r/min) - 25 ~ 444 |
Add To Cart
Request Quote |
US425-401U / 4GN3.6RH | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 2.5 | Variable Speed Range (r/min) - 25 ~ 444 |
Add To Cart
Request Quote |
US425-401U / 4GN30KA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 38 | Variable Speed Range (r/min) - 3 ~ 53 |
Add To Cart
Request Quote |
US425-401U / 4GN30RAA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 31 | Variable Speed Range (r/min) - 3 ~ 53 |
Add To Cart
Request Quote |
US425-401U / 4GN30RH | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 31 | Variable Speed Range (r/min) - 3 ~ 53 |
Add To Cart
Request Quote |
US425-401U / 4GN36KA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 46 | Variable Speed Range (r/min) - 2.5 ~ 44 |
Add To Cart
Request Quote |
US425-401U / 4GN36RAA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 38 | Variable Speed Range (r/min) - 2.5 ~ 44 |
Add To Cart
Request Quote |
US425-401U / 4GN36RH | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 38 | Variable Speed Range (r/min) - 2.5 ~ 44 |
Add To Cart
Request Quote |
US425-401U / 4GN3KA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 4.3 | Variable Speed Range (r/min) - 30 ~ 533 |
Add To Cart
Request Quote |
US425-401U / 4GN50KA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 58 | Variable Speed Range (r/min) - 1.8 ~ 32 |
Add To Cart
Request Quote |
US425-401U / 4GN5KA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 7.1 | Variable Speed Range (r/min) - 18 ~ 320 |
Add To Cart
Request Quote |
US425-401U / 4GN60KA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 69 | Variable Speed Range (r/min) - 1.5 ~ 26 |
Add To Cart
Request Quote |
US425-401U / 4GN60RAA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 63 | Variable Speed Range (r/min) - 1.5 ~ 26 |
Add To Cart
Request Quote |
US425-401U / 4GN60RH | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 63 | Variable Speed Range (r/min) - 1.5 ~ 26 |
Add To Cart
Request Quote |
US425-401U / 4GN6KA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 8.5 | Variable Speed Range (r/min) - 15 ~ 266 |
Add To Cart
Request Quote |
US425-401U / 4GN6RAA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 5.3 | Variable Speed Range (r/min) - 15 ~ 266 |
Add To Cart
Request Quote |
US425-401U / 4GN6RH | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 4.2 | Variable Speed Range (r/min) - 15 ~ 266 |
Add To Cart
Request Quote |
US425-401U / 4GN7.5KA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 10.6 | Variable Speed Range (r/min) - 12 ~ 213 |
Add To Cart
Request Quote |
US425-401U / 4GN75KA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 70 | Variable Speed Range (r/min) - 1.2 ~ 21 |
Add To Cart
Request Quote |
US425-401U / 4GN90KA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 70 | Variable Speed Range (r/min) - 1 ~ 17 |
Add To Cart
Request Quote |
US425-401U / 4GN90RAA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 70 | Variable Speed Range (r/min) - 1 ~ 17 |
Add To Cart
Request Quote |
US425-401U / 4GN90RH | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 70 | Variable Speed Range (r/min) - 1 ~ 17 |
Add To Cart
Request Quote |