COMPANY HEADER

The US series combines a control unit and an AC speed control motor. Connection between the motor and control unit is simplified by and easy-to-use connector. The US series is designed for applications where remote control of the motor speed and easy installation are required.

  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
  • Rated torque from 1.06 lb-in to 260 lb-in
  • Variable speed ranges from 0.5 ~ 8.8 r/min to 90 ~ 1600 r/min
1 - 25 of 498 | Results Per Page | View |
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Gear Ratio (X:1)

Shaft/Gear Type

Permissible Torque (1200 r/min) (lb-in)

Variable Speed Range (r/min)

Add To Cart/Request Quote
N/A AC Speed Control System N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A N/A Round Shaft (No Gearhead) N/A 0.444 N/A 90 ~ 1600 Add To Cart
Request Quote
N/A AC Speed Control System N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A N/A Round Shaft (No Gearhead) N/A 0.444 N/A 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] Add To Cart
Request Quote
N/A AC Speed Control System N/A 2.76 in. sq. N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A N/A Round Shaft (No Gearhead) N/A 1.106 N/A 90 ~ 1600 Add To Cart
Request Quote
N/A AC Speed Control System N/A 2.76 in. sq. N/A 15 W (1/50 HP) N/A Single-Phase 220/230 VAC N/A N/A Round Shaft (No Gearhead) N/A 0.93 [60 Hz] 1.106 [50 Hz] N/A 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] Add To Cart
Request Quote
N/A AC Speed Control System N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A N/A Round Shaft (No Gearhead) N/A 1.75 N/A 90 ~ 1600 Add To Cart
Request Quote
N/A AC Speed Control System N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A N/A Round Shaft (No Gearhead) N/A 1.15 [60 Hz] 1.625 [50 Hz] N/A 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] Add To Cart
Request Quote
N/A AC Speed Control System N/A 3.54 in. sq. N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A N/A Round Shaft (No Gearhead) N/A 2.25 N/A 90 ~ 1600 Add To Cart
Request Quote
N/A AC Speed Control System N/A 3.54 in. sq. N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A N/A Round Shaft (No Gearhead) N/A 2 [60 Hz] 2.625 [50 Hz] N/A 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] Add To Cart
Request Quote
N/A AC Speed Control System N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A N/A Round Shaft (No Gearhead) N/A 4.313 N/A 90 ~ 1600 Add To Cart
Request Quote
N/A AC Speed Control System N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A N/A Round Shaft (No Gearhead) N/A 3.938 [60 Hz] 4.313 [50 Hz] N/A 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] Add To Cart
Request Quote
N/A AC Speed Control System N/A 3.54 in. sq. N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A N/A Round Shaft (No Gearhead) N/A 6.438 N/A 90 ~ 1600 Add To Cart
Request Quote
N/A AC Speed Control System N/A 3.54 in. sq. N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A N/A Round Shaft (No Gearhead) N/A 6.438 N/A 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] Add To Cart
Request Quote
N/A AC Speed Control System N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A 3 :1 N/A Parallel Shaft Gearhead N/A 1.06 N/A 30 ~ 533 Add To Cart
Request Quote
N/A AC Speed Control System N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A 3.6 :1 N/A Parallel Shaft Gearhead N/A 1.32 N/A 25 ~ 444 Add To Cart
Request Quote
N/A AC Speed Control System N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A 5 :1 N/A Parallel Shaft Gearhead N/A 1.77 N/A 18 ~ 320 Add To Cart
Request Quote
N/A AC Speed Control System N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A 6 :1 N/A Parallel Shaft Gearhead N/A 2.1 N/A 15 ~ 266 Add To Cart
Request Quote
N/A AC Speed Control System N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A 7.5 :1 N/A Parallel Shaft Gearhead N/A 2.6 N/A 12 ~ 213 Add To Cart
Request Quote
N/A AC Speed Control System N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A 9 :1 N/A Parallel Shaft Gearhead N/A 3.1 N/A 10 ~ 177 Add To Cart
Request Quote
N/A AC Speed Control System N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A 12.5 :1 N/A Parallel Shaft Gearhead N/A 4.5 N/A 7.2 ~ 128 Add To Cart
Request Quote
N/A AC Speed Control System N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A 15 :1 N/A Parallel Shaft Gearhead N/A 5.3 N/A 6 ~ 106 Add To Cart
Request Quote
N/A AC Speed Control System N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A 18 :1 N/A Parallel Shaft Gearhead N/A 6.4 N/A 5 ~ 88 Add To Cart
Request Quote
N/A AC Speed Control System N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A 25 :1 N/A Parallel Shaft Gearhead N/A 8 N/A 3.6 ~ 64 Add To Cart
Request Quote
N/A AC Speed Control System N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A 30 :1 N/A Parallel Shaft Gearhead N/A 9.7 N/A 3 ~ 53 Add To Cart
Request Quote
N/A AC Speed Control System N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A 36 :1 N/A Parallel Shaft Gearhead N/A 11.5 N/A 2.5 ~ 44 Add To Cart
Request Quote
N/A AC Speed Control System N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A 50 :1 N/A Parallel Shaft Gearhead N/A 15 N/A 1.8 ~ 32 Add To Cart
Request Quote
1 - 25 of 498 | Results Per Page | View |
 1 2 3 4 5 »