Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Permissible Torque (1200 r/min) (lb-in) |
Variable Speed Range (r/min) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
US206-001U | - AC Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Permissible Torque (1200 r/min) (lb-in) - 0.444 | Variable Speed Range (r/min) - 90 ~ 1600 |
Add To Cart
Request Quote |
US206-002E | - AC Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Permissible Torque (1200 r/min) (lb-in) - 0.444 | Variable Speed Range (r/min) - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] |
Add To Cart
Request Quote |
US315-001U | - AC Speed Control System | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Permissible Torque (1200 r/min) (lb-in) - 1.106 | Variable Speed Range (r/min) - 90 ~ 1600 |
Add To Cart
Request Quote |
US315-002E | - AC Speed Control System | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Permissible Torque (1200 r/min) (lb-in) - 0.93 [60 Hz] 1.106 [50 Hz] | Variable Speed Range (r/min) - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] |
Add To Cart
Request Quote |
US425-001U | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Permissible Torque (1200 r/min) (lb-in) - 1.75 | Variable Speed Range (r/min) - 90 ~ 1600 |
Add To Cart
Request Quote |
US425-002E | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Permissible Torque (1200 r/min) (lb-in) - 1.15 [60 Hz] 1.625 [50 Hz] | Variable Speed Range (r/min) - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] |
Add To Cart
Request Quote |
US540-001U | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Permissible Torque (1200 r/min) (lb-in) - 2.25 | Variable Speed Range (r/min) - 90 ~ 1600 |
Add To Cart
Request Quote |
US540-002E | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Permissible Torque (1200 r/min) (lb-in) - 2 [60 Hz] 2.625 [50 Hz] | Variable Speed Range (r/min) - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] |
Add To Cart
Request Quote |
US560-001U | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Permissible Torque (1200 r/min) (lb-in) - 4.313 | Variable Speed Range (r/min) - 90 ~ 1600 |
Add To Cart
Request Quote |
US560-002E | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Permissible Torque (1200 r/min) (lb-in) - 3.938 [60 Hz] 4.313 [50 Hz] | Variable Speed Range (r/min) - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] |
Add To Cart
Request Quote |
US590-001U | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Permissible Torque (1200 r/min) (lb-in) - 6.438 | Variable Speed Range (r/min) - 90 ~ 1600 |
Add To Cart
Request Quote |
US590-002E | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Permissible Torque (1200 r/min) (lb-in) - 6.438 | Variable Speed Range (r/min) - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] |
Add To Cart
Request Quote |
US206-401U / 2GN3KA | - AC Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 1.06 | Variable Speed Range (r/min) - 30 ~ 533 |
Add To Cart
Request Quote |
US206-402E / 2GN3KA | - AC Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 1.06 | Variable Speed Range (r/min) - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] |
Add To Cart
Request Quote |
US315-401U / 3GN3KA | - AC Speed Control System | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 2.6 | Variable Speed Range (r/min) - 30 ~ 533 |
Add To Cart
Request Quote |
US315-402E / 3GN3KA | - AC Speed Control System | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 2.3 [60 Hz] 2.6 [50 Hz] | Variable Speed Range (r/min) - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] |
Add To Cart
Request Quote |
US425-401U / 4GN3KA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 4.3 | Variable Speed Range (r/min) - 30 ~ 533 |
Add To Cart
Request Quote |
US425-402E / 4GN3KA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 2.8 [60 Hz] 4 [50 Hz] | Variable Speed Range (r/min) - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] |
Add To Cart
Request Quote |
US540-401U / 5GN3KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 5.5 | Variable Speed Range (r/min) - 30 ~ 533 |
Add To Cart
Request Quote |
US540-402E / 5GN3KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 4.9 [60 Hz] 6.4 [50 Hz] | Variable Speed Range (r/min) - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] |
Add To Cart
Request Quote |
US560-501U / 5GU3KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 10.6 | Variable Speed Range (r/min) - 30 ~ 533 |
Add To Cart
Request Quote |
US560-502E / 5GU3KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 10.6 [50 Hz] 9.7 [60 Hz] | Variable Speed Range (r/min) - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] |
Add To Cart
Request Quote |
US590-501U / 5GU3KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 15.9 | Variable Speed Range (r/min) - 30 ~ 533 |
Add To Cart
Request Quote |
US590-502E / 5GU3KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 15.9 | Variable Speed Range (r/min) - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] |
Add To Cart
Request Quote |
US540-401U / 5GN3RAA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 4.6 | Variable Speed Range (r/min) - 30 ~ 533 |
Add To Cart
Request Quote |