The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
276 - 300 of 340 | Results Per Page | View |
« 11 12 13 14 

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Type

Rated Torque (lb-in)

Rated Speed (rpm)

Add To Cart / Contact Sales
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 6 :1 - Parallel Shaft Gearhead - Lead Wire - 28 - 300 Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 9 :1 - Parallel Shaft Gearhead - Lead Wire - 41 - 200 Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 15 :1 - Parallel Shaft Gearhead - Lead Wire - 69 - 120 Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 18 :1 - Parallel Shaft Gearhead - Lead Wire - 80 - 100 Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 30 :1 - Parallel Shaft Gearhead - Lead Wire - 133 - 60 Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 36 :1 - Parallel Shaft Gearhead - Lead Wire - 160 - 50 Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 60 :1 - Parallel Shaft Gearhead - Lead Wire - 260 - 30 Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 90 :1 - Parallel Shaft Gearhead - Lead Wire - 350 - 20 Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 120 :1 - Parallel Shaft Gearhead - Lead Wire - 350 - 15 Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 180 :1 - Parallel Shaft Gearhead - Lead Wire - 350 - 10 Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 5 :1 - Parallel Shaft Gearhead - Terminal Box - 23 - 360 Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 6 :1 - Parallel Shaft Gearhead - Terminal Box - 28 - 300 Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 9 :1 - Parallel Shaft Gearhead - Terminal Box - 41 - 200 Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 15 :1 - Parallel Shaft Gearhead - Terminal Box - 69 - 120 Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 18 :1 - Parallel Shaft Gearhead - Terminal Box - 80 - 100 Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 30 :1 - Parallel Shaft Gearhead - Terminal Box - 133 - 60 Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 36 :1 - Parallel Shaft Gearhead - Terminal Box - 160 - 50 Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 60 :1 - Parallel Shaft Gearhead - Terminal Box - 260 - 30 Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 90 :1 - Parallel Shaft Gearhead - Terminal Box - 350 - 20 Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 120 :1 - Parallel Shaft Gearhead - Terminal Box - 350 - 15 Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 180 :1 - Parallel Shaft Gearhead - Terminal Box - 350 - 10 Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 5 :1 - Parallel Shaft Gearhead - Lead Wire - 29 [50 Hz] 23 [60 Hz] - 300 [50 Hz] 360 [60 Hz] Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 6 :1 - Parallel Shaft Gearhead - Lead Wire - 34 [50 Hz] 29 [60 Hz] - 250 [50 Hz] 300 [60 Hz] Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 9 :1 - Parallel Shaft Gearhead - Lead Wire - 52 [50 Hz] 43 [60 Hz] - 200 [60 Hz] 166 [50 Hz] Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 15 :1 - Parallel Shaft Gearhead - Lead Wire - 87 [50 Hz] 72 [60 Hz] - 100 [50 Hz] 120 [60 Hz] Add To Cart
Request Quote
276 - 300 of 340 | Results Per Page | View |
« 11 12 13 14 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved