The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| VHI206A-5U | N/A Induction Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Gear Ratio (X:1) N/A 5 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 1.59 | Rated Speed (rpm) N/A 360 |
Add To Cart
Request Quote |
| VHI206A-6U | N/A Induction Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Gear Ratio (X:1) N/A 6 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 1.94 | Rated Speed (rpm) N/A 300 |
Add To Cart
Request Quote |
| VHI206A-9U | N/A Induction Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Gear Ratio (X:1) N/A 9 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 2.9 | Rated Speed (rpm) N/A 200 |
Add To Cart
Request Quote |
| VHI206A-15U | N/A Induction Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Gear Ratio (X:1) N/A 15 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 4.8 | Rated Speed (rpm) N/A 120 |
Add To Cart
Request Quote |
| VHI206A-18U | N/A Induction Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Gear Ratio (X:1) N/A 18 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 5.8 | Rated Speed (rpm) N/A 100 |
Add To Cart
Request Quote |
| VHI206A-30U | N/A Induction Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Gear Ratio (X:1) N/A 30 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 9.7 | Rated Speed (rpm) N/A 60 |
Add To Cart
Request Quote |
| VHI206A-36U | N/A Induction Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Gear Ratio (X:1) N/A 36 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 11.5 | Rated Speed (rpm) N/A 50 |
Add To Cart
Request Quote |
| VHI206A-60U | N/A Induction Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Gear Ratio (X:1) N/A 60 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 18.5 | Rated Speed (rpm) N/A 30 |
Add To Cart
Request Quote |
| VHI206A-90U | N/A Induction Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Gear Ratio (X:1) N/A 90 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 28 | Rated Speed (rpm) N/A 20 |
Add To Cart
Request Quote |
| VHI206A-120U | N/A Induction Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Gear Ratio (X:1) N/A 120 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 37 | Rated Speed (rpm) N/A 15 |
Add To Cart
Request Quote |
| VHI206A-180U | N/A Induction Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Gear Ratio (X:1) N/A 180 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 53 | Rated Speed (rpm) N/A 10 |
Add To Cart
Request Quote |
| VHI206A-300U | N/A Induction Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Gear Ratio (X:1) N/A 300 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 53 | Rated Speed (rpm) N/A 6 |
Add To Cart
Request Quote |
| VHI206A-360U | N/A Induction Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Gear Ratio (X:1) N/A 360 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 53 | Rated Speed (rpm) N/A 5 |
Add To Cart
Request Quote |
| VHI206C-5E | N/A Induction Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Gear Ratio (X:1) N/A 5 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 1.94 [50 Hz] 1.59 [60 Hz] | Rated Speed (rpm) N/A 300 [50 Hz] 360 [60 Hz] |
Add To Cart
Request Quote |
| VHI206C-6E | N/A Induction Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Gear Ratio (X:1) N/A 6 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 2.3 [50 Hz] 1.94 [60 Hz] | Rated Speed (rpm) N/A 250 [50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
| VHI206C-9E | N/A Induction Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Gear Ratio (X:1) N/A 9 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 3.5 [50 Hz] 2.9 [60 Hz] | Rated Speed (rpm) N/A 200 [60 Hz] 166 [50 Hz] |
Add To Cart
Request Quote |
| VHI206C-15E | N/A Induction Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Gear Ratio (X:1) N/A 15 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 5.8 [50 Hz] 4.8 [60 Hz] | Rated Speed (rpm) N/A 100 [50 Hz] 120 [60 Hz] |
Add To Cart
Request Quote |
| VHI206C-18E | N/A Induction Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Gear Ratio (X:1) N/A 18 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 6.9 [50 Hz] 5.8 [60 Hz] | Rated Speed (rpm) N/A 83 [50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
| VHI206C-30E | N/A Induction Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Gear Ratio (X:1) N/A 30 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 11.5 [50 Hz] 9.7 [60 Hz] | Rated Speed (rpm) N/A 50 [50 Hz] 60 [60 Hz] |
Add To Cart
Request Quote |
| VHI206C-36E | N/A Induction Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Gear Ratio (X:1) N/A 36 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 13.2 [50 Hz] 11.5 [60 Hz] | Rated Speed (rpm) N/A 50 [60 Hz] 41 [50 Hz] |
Add To Cart
Request Quote |
| VHI206C-60E | N/A Induction Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Gear Ratio (X:1) N/A 60 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 22 [50 Hz] 18.5 [60 Hz] | Rated Speed (rpm) N/A 25 [50 Hz] 30 [60 Hz] |
Add To Cart
Request Quote |
| VHI206C-90E | N/A Induction Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Gear Ratio (X:1) N/A 90 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 33 [50 Hz] 28 [60 Hz] | Rated Speed (rpm) N/A 16 [50 Hz] 20 [60 Hz] |
Add To Cart
Request Quote |
| VHI206C-120E | N/A Induction Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Gear Ratio (X:1) N/A 120 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 45 [50 Hz] 37 [60 Hz] | Rated Speed (rpm) N/A 12.5 [50 Hz] 15 [60 Hz] |
Add To Cart
Request Quote |
| VHI206C-180E | N/A Induction Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Gear Ratio (X:1) N/A 180 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 53 | Rated Speed (rpm) N/A 8.3 [50 Hz] 10 [60 Hz] |
Add To Cart
Request Quote |
| VHI206C-300E | N/A Induction Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Gear Ratio (X:1) N/A 300 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 53 | Rated Speed (rpm) N/A 5 [50 Hz] 6 [60 Hz] |
Add To Cart
Request Quote |