Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
VHI560AT-9U | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 29 | Rated Speed (rpm) - 200 |
Add To Cart
Request Quote |
VHI560C-120E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] |
Add To Cart
Request Quote |
VHI560C-15E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 58 [50 Hz] 48 [60 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] |
Add To Cart
Request Quote |
VHI560C-180E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] |
Add To Cart
Request Quote |
VHI560C-18E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 69 [50 Hz] 58 [60 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
VHI560C-300E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 300 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 5 [50 Hz] 6 [60 Hz] |
Add To Cart
Request Quote |
VHI560C-30E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 111 [50 Hz] 92 [60 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] |
Add To Cart
Request Quote |
VHI560C-36E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 134 [50 Hz] 110 [60 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] |
Add To Cart
Request Quote |
VHI560C-5E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 19.4 [50 Hz] 15.9 [60 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] |
Add To Cart
Request Quote |
VHI560C-60E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 230 [50 Hz] 184 [60 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] |
Add To Cart
Request Quote |
VHI560C-6E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 23 [50 Hz] 19.4 [60 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
VHI560C-90E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] |
Add To Cart
Request Quote |
VHI560C-9E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 29 [60 Hz] 35 [50 Hz] | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] |
Add To Cart
Request Quote |
VHI560CT-120E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] |
Add To Cart
Request Quote |
VHI560CT-15E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 58 [50 Hz] 48 [60 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] |
Add To Cart
Request Quote |
VHI560CT-180E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] |
Add To Cart
Request Quote |
VHI560CT-18E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 69 [50 Hz] 58 [60 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
VHI560CT-300E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 300 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 5 [50 Hz] 6 [60 Hz] |
Add To Cart
Request Quote |
VHI560CT-30E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 111 [50 Hz] 92 [60 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] |
Add To Cart
Request Quote |
VHI560CT-36E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 134 [50 Hz] 110 [60 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] |
Add To Cart
Request Quote |
VHI560CT-5E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 19.4 [50 Hz] 15.9 [60 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] |
Add To Cart
Request Quote |
VHI560CT-60E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 230 [50 Hz] 184 [60 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] |
Add To Cart
Request Quote |
VHI560CT-6E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 23 [50 Hz] 19.4 [60 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
VHI560CT-90E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] |
Add To Cart
Request Quote |
VHI560CT-9E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 29 [60 Hz] 35 [50 Hz] | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] |
Add To Cart
Request Quote |