COMPANY HEADER

The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.

  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
1 - 25 of 244 | Results Per Page | View |
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Rated Torque (lb-in)

Rated Speed (rpm)

Add To Cart/Request Quote
N/A Reversible Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A 5 :1 N/A Parallel Shaft Gearhead N/A 1.59 N/A 360 Add To Cart
Request Quote
N/A Reversible Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A 6 :1 N/A Parallel Shaft Gearhead N/A 1.94 N/A 300 Add To Cart
Request Quote
N/A Reversible Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A 9 :1 N/A Parallel Shaft Gearhead N/A 2.9 N/A 200 Add To Cart
Request Quote
N/A Reversible Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A 15 :1 N/A Parallel Shaft Gearhead N/A 4.8 N/A 120 Add To Cart
Request Quote
N/A Reversible Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A 18 :1 N/A Parallel Shaft Gearhead N/A 5.8 N/A 100 Add To Cart
Request Quote
N/A Reversible Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A 30 :1 N/A Parallel Shaft Gearhead N/A 9.7 N/A 60 Add To Cart
Request Quote
N/A Reversible Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A 36 :1 N/A Parallel Shaft Gearhead N/A 11.5 N/A 50 Add To Cart
Request Quote
N/A Reversible Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A 60 :1 N/A Parallel Shaft Gearhead N/A 18.5 N/A 30 Add To Cart
Request Quote
N/A Reversible Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A 90 :1 N/A Parallel Shaft Gearhead N/A 28 N/A 20 Add To Cart
Request Quote
N/A Reversible Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A 120 :1 N/A Parallel Shaft Gearhead N/A 37 N/A 15 Add To Cart
Request Quote
N/A Reversible Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A 180 :1 N/A Parallel Shaft Gearhead N/A 53 N/A 10 Add To Cart
Request Quote
N/A Reversible Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A 300 :1 N/A Parallel Shaft Gearhead N/A 53 N/A 6 Add To Cart
Request Quote
N/A Reversible Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A 360 :1 N/A Parallel Shaft Gearhead N/A 53 N/A 5 Add To Cart
Request Quote
N/A Reversible Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A 5 :1 N/A Parallel Shaft Gearhead N/A 1.94 [50 Hz] 1.59 [60 Hz] N/A 300 [50 Hz] 360 [60 Hz] Add To Cart
Request Quote
N/A Reversible Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A 6 :1 N/A Parallel Shaft Gearhead N/A 2.3 [50 Hz] 1.94 [60 Hz] N/A 250 [50 Hz] 300 [60 Hz] Add To Cart
Request Quote
N/A Reversible Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A 9 :1 N/A Parallel Shaft Gearhead N/A 3.5 [50 Hz] 2.9 [60 Hz] N/A 200 [60 Hz] 166 [50 Hz] Add To Cart
Request Quote
N/A Reversible Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A 15 :1 N/A Parallel Shaft Gearhead N/A 5.8 [50 Hz] 4.8 [60 Hz] N/A 100 [50 Hz] 120 [60 Hz] Add To Cart
Request Quote
N/A Reversible Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A 18 :1 N/A Parallel Shaft Gearhead N/A 6.9 [50 Hz] 5.8 [60 Hz] N/A 83 [50 Hz] 100 [60 Hz] Add To Cart
Request Quote
N/A Reversible Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A 30 :1 N/A Parallel Shaft Gearhead N/A 11.5 [50 Hz] 9.7 [60 Hz] N/A 50 [50 Hz] 60 [60 Hz] Add To Cart
Request Quote
N/A Reversible Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A 36 :1 N/A Parallel Shaft Gearhead N/A 13.2 [50 Hz] 11.5 [60 Hz] N/A 50 [60 Hz] 41 [50 Hz] Add To Cart
Request Quote
N/A Reversible Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A 60 :1 N/A Parallel Shaft Gearhead N/A 22 [50 Hz] 18.5 [60 Hz] N/A 25 [50 Hz] 30 [60 Hz] Add To Cart
Request Quote
N/A Reversible Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A 90 :1 N/A Parallel Shaft Gearhead N/A 33 [50 Hz] 28 [60 Hz] N/A 16 [50 Hz] 20 [60 Hz] Add To Cart
Request Quote
N/A Reversible Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A 120 :1 N/A Parallel Shaft Gearhead N/A 45 [50 Hz] 37 [60 Hz] N/A 12.5 [50 Hz] 15 [60 Hz] Add To Cart
Request Quote
N/A Reversible Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A 180 :1 N/A Parallel Shaft Gearhead N/A 53 N/A 8.3 [50 Hz] 10 [60 Hz] Add To Cart
Request Quote
N/A Reversible Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A 300 :1 N/A Parallel Shaft Gearhead N/A 53 N/A 5 [50 Hz] 6 [60 Hz] Add To Cart
Request Quote
1 - 25 of 244 | Results Per Page | View |
 1 2 3 4 5 »