Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||
EACM6E05ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 1.97 in.50 mm | Thrust - ~89.92 lb ~400 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6E10ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~89.92 lb ~400 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6E15ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~89.92 lb ~400 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6E20ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 7.87 in.200 mm | Thrust - ~89.92 lb ~400 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6E25ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 9.84 in.250 mm | Thrust - ~89.92 lb ~400 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6E30ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 11.81 in.300 mm | Thrust - ~89.92 lb ~400 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6E05ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 1.97 in.50 mm | Thrust - ~89.92 lb ~400 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6E10ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~89.92 lb ~400 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6E15ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~89.92 lb ~400 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6E20ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 7.87 in.200 mm | Thrust - ~89.92 lb ~400 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6E25ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 9.84 in.250 mm | Thrust - ~89.92 lb ~400 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6E30ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 11.81 in.300 mm | Thrust - ~89.92 lb ~400 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RD05ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 1.97 in.50 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RD10ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 3.94 in.100 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RD15ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 5.91 in.150 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RD20ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 7.87 in.200 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RD25ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 9.84 in.250 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RD30ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 11.81 in.300 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RD05ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 1.97 in.50 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RD10ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 3.94 in.100 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RD15ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 5.91 in.150 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RD20ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 7.87 in.200 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RD25ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 9.84 in.250 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RD30ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 11.81 in.300 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RE05ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 1.97 in.50 mm | Thrust - ~80.93 lb ~360 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |