Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||
EACM6WE15ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~89.92 lb ~400 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - ~61.73 lb ~28 kg | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6WE15ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~89.92 lb ~400 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6WE15ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~89.92 lb ~400 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - ~61.73 lb ~28 kg | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6WE15ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~89.92 lb ~400 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6WD15ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~28.66 lb ~13 kg | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6WD15ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6WD15ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~28.66 lb ~13 kg | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6WD15ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RE15ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 5.91 in.150 mm | Thrust - ~80.93 lb ~360 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - ~66.14 lb ~30 kg | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RE15ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 5.91 in.150 mm | Thrust - ~80.93 lb ~360 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RE15ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 5.91 in.150 mm | Thrust - ~80.93 lb ~360 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - ~66.14 lb ~30 kg | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RE15ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 5.91 in.150 mm | Thrust - ~80.93 lb ~360 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RD15ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 5.91 in.150 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~33.07 lb ~15 kg | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RD15ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 5.91 in.150 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RD15ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 5.91 in.150 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~33.07 lb ~15 kg | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RD15ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 5.91 in.150 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6E15ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~89.92 lb ~400 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - ~66.14 lb ~30 kg | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6E15ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~89.92 lb ~400 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6E15ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~89.92 lb ~400 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - ~66.14 lb ~30 kg | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6E15ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~89.92 lb ~400 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6D15ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~33.07 lb ~15 kg | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6D15ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6D15ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~33.07 lb ~15 kg | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6D15ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM4RWE15ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 5.91 in.150 mm | Thrust - ~28.1 lb ~125 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~25.35 lb ~11.5 kg | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |