Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EACM6RWE10ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 3.94 in.100 mm | Thrust - ~80.93 lb ~360 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM6RWE10ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 3.94 in.100 mm | Thrust - ~80.93 lb ~360 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - ~61.73 lb ~28 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM6RWE10ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 3.94 in.100 mm | Thrust - ~80.93 lb ~360 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - ~61.73 lb ~28 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4D15ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4D15ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4D15ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~15.43 lb ~7 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4D15ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~15.43 lb ~7 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4E15ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4E15ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4E15ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~30.86 lb ~14 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4E15ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~30.86 lb ~14 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RD15ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 5.91 in.150 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RD15ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 5.91 in.150 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RD15ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 5.91 in.150 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~15.43 lb ~7 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RD15ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 5.91 in.150 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~15.43 lb ~7 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RE15ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 5.91 in.150 mm | Thrust - ~28.1 lb ~125 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RE15ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 5.91 in.150 mm | Thrust - ~28.1 lb ~125 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RE15ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 5.91 in.150 mm | Thrust - ~28.1 lb ~125 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~27.56 lb ~12.5 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RE15ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 5.91 in.150 mm | Thrust - ~28.1 lb ~125 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~27.56 lb ~12.5 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WD15ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WD15ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WD15ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~13.23 lb ~6 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WD15ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~13.23 lb ~6 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WE15ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WE15ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |