Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EACM6RE30ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 11.81 in.300 mm | Thrust - ~80.93 lb ~360 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RE05ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 1.97 in.50 mm | Thrust - ~80.93 lb ~360 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - ~66.14 lb ~30 kg | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RE10ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 3.94 in.100 mm | Thrust - ~80.93 lb ~360 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - ~66.14 lb ~30 kg | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RE15ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 5.91 in.150 mm | Thrust - ~80.93 lb ~360 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - ~66.14 lb ~30 kg | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RE20ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 7.87 in.200 mm | Thrust - ~80.93 lb ~360 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - ~66.14 lb ~30 kg | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RE25ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 9.84 in.250 mm | Thrust - ~80.93 lb ~360 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - ~66.14 lb ~30 kg | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RE30ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 11.81 in.300 mm | Thrust - ~80.93 lb ~360 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - ~66.14 lb ~30 kg | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RE05ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 1.97 in.50 mm | Thrust - ~80.93 lb ~360 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - ~66.14 lb ~30 kg | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RE10ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 3.94 in.100 mm | Thrust - ~80.93 lb ~360 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - ~66.14 lb ~30 kg | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RE15ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 5.91 in.150 mm | Thrust - ~80.93 lb ~360 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - ~66.14 lb ~30 kg | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RE20ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 7.87 in.200 mm | Thrust - ~80.93 lb ~360 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - ~66.14 lb ~30 kg | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RE25ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 9.84 in.250 mm | Thrust - ~80.93 lb ~360 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - ~66.14 lb ~30 kg | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6RE30ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 11.81 in.300 mm | Thrust - ~80.93 lb ~360 N | Push Force - 112.4 lb 500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - ~66.14 lb ~30 kg | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6WD05ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 1.97 in.50 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6WD10ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6WD15ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6WD20ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 7.87 in.200 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6WD25ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 9.84 in.250 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6WD30ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 11.81 in.300 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6WD05ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 1.97 in.50 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6WD10ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6WD15ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6WD20ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 7.87 in.200 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6WD25ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 9.84 in.250 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EACM6WD30ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 11.81 in.300 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |