Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EACM4RWE20ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 7.87 in.200 mm | Thrust - ~28.1 lb ~125 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~25.35 lb ~11.5 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RWE20ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 7.87 in.200 mm | Thrust - ~28.1 lb ~125 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RWE20ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 7.87 in.200 mm | Thrust - ~28.1 lb ~125 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RWD20ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 7.87 in.200 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~13.23 lb ~6 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RWD20ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 7.87 in.200 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~13.23 lb ~6 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RWD20ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 7.87 in.200 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RWD20ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 7.87 in.200 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WE20ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 7.87 in.200 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~28.66 lb ~13 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WE20ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 7.87 in.200 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~28.66 lb ~13 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WE20ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 7.87 in.200 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WE20ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 7.87 in.200 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WD20ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 7.87 in.200 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~13.23 lb ~6 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WD20ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 7.87 in.200 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~13.23 lb ~6 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WD20ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 7.87 in.200 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WD20ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 7.87 in.200 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RE20ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 7.87 in.200 mm | Thrust - ~28.1 lb ~125 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~27.56 lb ~12.5 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RE20ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 7.87 in.200 mm | Thrust - ~28.1 lb ~125 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~27.56 lb ~12.5 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RE20ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 7.87 in.200 mm | Thrust - ~28.1 lb ~125 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RE20ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 7.87 in.200 mm | Thrust - ~28.1 lb ~125 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RD20ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 7.87 in.200 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~15.43 lb ~7 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RD20ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 7.87 in.200 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~15.43 lb ~7 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RD20ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 7.87 in.200 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RD20ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 7.87 in.200 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4E20ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 7.87 in.200 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~30.86 lb ~14 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4E20ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 7.87 in.200 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~30.86 lb ~14 kg | Request Quote | CAD - |
Add To Cart
Request Quote |