Linear actuators / cylinders.
51 - 75 of 384 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Power Input

Guide

Electromagnetic Brake

Motor Location

Stroke

Thrust

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Web Price

CAD

Add To Cart / Contact Sales
Sort by
- DC - Not Equipped - Not Equipped - Reversed Motor Type - 5.91 in.150 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - Request Quote - Add To Cart
Request Quote
- DC - Not Equipped - Not Equipped - Reversed Motor Type - 7.87 in.200 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - Request Quote - Add To Cart
Request Quote
- DC - Not Equipped - Not Equipped - Reversed Motor Type - 9.84 in.250 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - Request Quote - Add To Cart
Request Quote
- DC - Not Equipped - Not Equipped - Reversed Motor Type - 11.81 in.300 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - Request Quote - Add To Cart
Request Quote
- AC - Not Equipped - Not Equipped - Reversed Motor Type - 1.97 in.50 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - Request Quote - Add To Cart
Request Quote
- AC - Not Equipped - Not Equipped - Reversed Motor Type - 3.94 in.100 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - Request Quote - Add To Cart
Request Quote
- AC - Not Equipped - Not Equipped - Reversed Motor Type - 5.91 in.150 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - Request Quote - Add To Cart
Request Quote
- AC - Not Equipped - Not Equipped - Reversed Motor Type - 7.87 in.200 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - Request Quote - Add To Cart
Request Quote
- AC - Not Equipped - Not Equipped - Reversed Motor Type - 9.84 in.250 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - Request Quote - Add To Cart
Request Quote
- AC - Not Equipped - Not Equipped - Reversed Motor Type - 11.81 in.300 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - Request Quote - Add To Cart
Request Quote
- DC - Not Equipped - Equipped - Reversed Motor Type - 1.97 in.50 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - ~15.43 lb  ~7 kg   Request Quote - Add To Cart
Request Quote
- DC - Not Equipped - Equipped - Reversed Motor Type - 3.94 in.100 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - ~15.43 lb  ~7 kg   Request Quote - Add To Cart
Request Quote
- DC - Not Equipped - Equipped - Reversed Motor Type - 5.91 in.150 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - ~15.43 lb  ~7 kg   Request Quote - Add To Cart
Request Quote
- DC - Not Equipped - Equipped - Reversed Motor Type - 7.87 in.200 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - ~15.43 lb  ~7 kg   Request Quote - Add To Cart
Request Quote
- DC - Not Equipped - Equipped - Reversed Motor Type - 9.84 in.250 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - ~15.43 lb  ~7 kg   Request Quote - Add To Cart
Request Quote
- DC - Not Equipped - Equipped - Reversed Motor Type - 11.81 in.300 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - ~15.43 lb  ~7 kg   Request Quote - Add To Cart
Request Quote
- AC - Not Equipped - Equipped - Reversed Motor Type - 1.97 in.50 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - ~15.43 lb  ~7 kg   Request Quote - Add To Cart
Request Quote
- AC - Not Equipped - Equipped - Reversed Motor Type - 3.94 in.100 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - ~15.43 lb  ~7 kg   Request Quote - Add To Cart
Request Quote
- AC - Not Equipped - Equipped - Reversed Motor Type - 5.91 in.150 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - ~15.43 lb  ~7 kg   Request Quote - Add To Cart
Request Quote
- AC - Not Equipped - Equipped - Reversed Motor Type - 7.87 in.200 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - ~15.43 lb  ~7 kg   Request Quote - Add To Cart
Request Quote
- AC - Not Equipped - Equipped - Reversed Motor Type - 9.84 in.250 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - ~15.43 lb  ~7 kg   Request Quote - Add To Cart
Request Quote
- AC - Not Equipped - Equipped - Reversed Motor Type - 11.81 in.300 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - ~15.43 lb  ~7 kg   Request Quote - Add To Cart
Request Quote
- DC - Not Equipped - Not Equipped - Reversed Motor Type - 1.97 in.50 mm - ~28.1 lb  ~125 N   - 44.96 lb  200 N   - ~66.14 lb  ~30 kg   - Request Quote - Add To Cart
Request Quote
- DC - Not Equipped - Not Equipped - Reversed Motor Type - 3.94 in.100 mm - ~28.1 lb  ~125 N   - 44.96 lb  200 N   - ~66.14 lb  ~30 kg   - Request Quote - Add To Cart
Request Quote
- DC - Not Equipped - Not Equipped - Reversed Motor Type - 5.91 in.150 mm - ~28.1 lb  ~125 N   - 44.96 lb  200 N   - ~66.14 lb  ~30 kg   - Request Quote - Add To Cart
Request Quote
51 - 75 of 384 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved