Linear actuators / cylinders.
Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EACM4D05ARAK | Power Input N/A DC | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Stroke N/A 1.97 in.50 mm | Thrust N/A ~15.74 lb ~70 N | Push Force N/A 22.48 lb 100 N | Max. Horizontal Transportable Mass N/A ~33.07 lb ~15 kg | Max. Vertical Transportable Mass N/A | $659.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EACM4D10ARAK | Power Input N/A DC | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Stroke N/A 3.94 in.100 mm | Thrust N/A ~15.74 lb ~70 N | Push Force N/A 22.48 lb 100 N | Max. Horizontal Transportable Mass N/A ~33.07 lb ~15 kg | Max. Vertical Transportable Mass N/A | $659.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EACM4D15ARAK | Power Input N/A DC | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Stroke N/A 5.91 in.150 mm | Thrust N/A ~15.74 lb ~70 N | Push Force N/A 22.48 lb 100 N | Max. Horizontal Transportable Mass N/A ~33.07 lb ~15 kg | Max. Vertical Transportable Mass N/A | $684.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EACM4D20ARAK | Power Input N/A DC | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Stroke N/A 7.87 in.200 mm | Thrust N/A ~15.74 lb ~70 N | Push Force N/A 22.48 lb 100 N | Max. Horizontal Transportable Mass N/A ~33.07 lb ~15 kg | Max. Vertical Transportable Mass N/A | $684.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EACM4D25ARAK | Power Input N/A DC | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Stroke N/A 9.84 in.250 mm | Thrust N/A ~15.74 lb ~70 N | Push Force N/A 22.48 lb 100 N | Max. Horizontal Transportable Mass N/A ~33.07 lb ~15 kg | Max. Vertical Transportable Mass N/A | $708.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EACM4D30ARAK | Power Input N/A DC | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Stroke N/A 11.81 in.300 mm | Thrust N/A ~15.74 lb ~70 N | Push Force N/A 22.48 lb 100 N | Max. Horizontal Transportable Mass N/A ~33.07 lb ~15 kg | Max. Vertical Transportable Mass N/A | $708.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EACM4D05ARAC | Power Input N/A AC | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Stroke N/A 1.97 in.50 mm | Thrust N/A ~15.74 lb ~70 N | Push Force N/A 22.48 lb 100 N | Max. Horizontal Transportable Mass N/A ~33.07 lb ~15 kg | Max. Vertical Transportable Mass N/A | $708.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EACM4D10ARAC | Power Input N/A AC | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Stroke N/A 3.94 in.100 mm | Thrust N/A ~15.74 lb ~70 N | Push Force N/A 22.48 lb 100 N | Max. Horizontal Transportable Mass N/A ~33.07 lb ~15 kg | Max. Vertical Transportable Mass N/A | $708.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EACM4D15ARAC | Power Input N/A AC | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Stroke N/A 5.91 in.150 mm | Thrust N/A ~15.74 lb ~70 N | Push Force N/A 22.48 lb 100 N | Max. Horizontal Transportable Mass N/A ~33.07 lb ~15 kg | Max. Vertical Transportable Mass N/A | $732.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EACM4D20ARAC | Power Input N/A AC | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Stroke N/A 7.87 in.200 mm | Thrust N/A ~15.74 lb ~70 N | Push Force N/A 22.48 lb 100 N | Max. Horizontal Transportable Mass N/A ~33.07 lb ~15 kg | Max. Vertical Transportable Mass N/A | $732.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EACM4D25ARAC | Power Input N/A AC | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Stroke N/A 9.84 in.250 mm | Thrust N/A ~15.74 lb ~70 N | Push Force N/A 22.48 lb 100 N | Max. Horizontal Transportable Mass N/A ~33.07 lb ~15 kg | Max. Vertical Transportable Mass N/A | $757.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EACM4D30ARAC | Power Input N/A AC | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Stroke N/A 11.81 in.300 mm | Thrust N/A ~15.74 lb ~70 N | Push Force N/A 22.48 lb 100 N | Max. Horizontal Transportable Mass N/A ~33.07 lb ~15 kg | Max. Vertical Transportable Mass N/A | $757.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EACM4D05ARMK | Power Input N/A DC | Guide N/A Not Equipped | Electromagnetic Brake N/A Equipped | Motor Location N/A Straight Type | Stroke N/A 1.97 in.50 mm | Thrust N/A ~15.74 lb ~70 N | Push Force N/A 22.48 lb 100 N | Max. Horizontal Transportable Mass N/A ~33.07 lb ~15 kg | Max. Vertical Transportable Mass N/A ~15.43 lb ~7 kg | $1,000.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EACM4D10ARMK | Power Input N/A DC | Guide N/A Not Equipped | Electromagnetic Brake N/A Equipped | Motor Location N/A Straight Type | Stroke N/A 3.94 in.100 mm | Thrust N/A ~15.74 lb ~70 N | Push Force N/A 22.48 lb 100 N | Max. Horizontal Transportable Mass N/A ~33.07 lb ~15 kg | Max. Vertical Transportable Mass N/A ~15.43 lb ~7 kg | $1,000.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EACM4D15ARMK | Power Input N/A DC | Guide N/A Not Equipped | Electromagnetic Brake N/A Equipped | Motor Location N/A Straight Type | Stroke N/A 5.91 in.150 mm | Thrust N/A ~15.74 lb ~70 N | Push Force N/A 22.48 lb 100 N | Max. Horizontal Transportable Mass N/A ~33.07 lb ~15 kg | Max. Vertical Transportable Mass N/A ~15.43 lb ~7 kg | $1,024.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EACM4D20ARMK | Power Input N/A DC | Guide N/A Not Equipped | Electromagnetic Brake N/A Equipped | Motor Location N/A Straight Type | Stroke N/A 7.87 in.200 mm | Thrust N/A ~15.74 lb ~70 N | Push Force N/A 22.48 lb 100 N | Max. Horizontal Transportable Mass N/A ~33.07 lb ~15 kg | Max. Vertical Transportable Mass N/A ~15.43 lb ~7 kg | $1,024.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EACM4D25ARMK | Power Input N/A DC | Guide N/A Not Equipped | Electromagnetic Brake N/A Equipped | Motor Location N/A Straight Type | Stroke N/A 9.84 in.250 mm | Thrust N/A ~15.74 lb ~70 N | Push Force N/A 22.48 lb 100 N | Max. Horizontal Transportable Mass N/A ~33.07 lb ~15 kg | Max. Vertical Transportable Mass N/A ~15.43 lb ~7 kg | $1,048.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EACM4D30ARMK | Power Input N/A DC | Guide N/A Not Equipped | Electromagnetic Brake N/A Equipped | Motor Location N/A Straight Type | Stroke N/A 11.81 in.300 mm | Thrust N/A ~15.74 lb ~70 N | Push Force N/A 22.48 lb 100 N | Max. Horizontal Transportable Mass N/A ~33.07 lb ~15 kg | Max. Vertical Transportable Mass N/A ~15.43 lb ~7 kg | $1,048.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EACM4D05ARMC | Power Input N/A AC | Guide N/A Not Equipped | Electromagnetic Brake N/A Equipped | Motor Location N/A Straight Type | Stroke N/A 1.97 in.50 mm | Thrust N/A ~15.74 lb ~70 N | Push Force N/A 22.48 lb 100 N | Max. Horizontal Transportable Mass N/A ~33.07 lb ~15 kg | Max. Vertical Transportable Mass N/A ~15.43 lb ~7 kg | $1,048.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EACM4D10ARMC | Power Input N/A AC | Guide N/A Not Equipped | Electromagnetic Brake N/A Equipped | Motor Location N/A Straight Type | Stroke N/A 3.94 in.100 mm | Thrust N/A ~15.74 lb ~70 N | Push Force N/A 22.48 lb 100 N | Max. Horizontal Transportable Mass N/A ~33.07 lb ~15 kg | Max. Vertical Transportable Mass N/A ~15.43 lb ~7 kg | $1,048.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EACM4D15ARMC | Power Input N/A AC | Guide N/A Not Equipped | Electromagnetic Brake N/A Equipped | Motor Location N/A Straight Type | Stroke N/A 5.91 in.150 mm | Thrust N/A ~15.74 lb ~70 N | Push Force N/A 22.48 lb 100 N | Max. Horizontal Transportable Mass N/A ~33.07 lb ~15 kg | Max. Vertical Transportable Mass N/A ~15.43 lb ~7 kg | $1,072.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EACM4D20ARMC | Power Input N/A AC | Guide N/A Not Equipped | Electromagnetic Brake N/A Equipped | Motor Location N/A Straight Type | Stroke N/A 7.87 in.200 mm | Thrust N/A ~15.74 lb ~70 N | Push Force N/A 22.48 lb 100 N | Max. Horizontal Transportable Mass N/A ~33.07 lb ~15 kg | Max. Vertical Transportable Mass N/A ~15.43 lb ~7 kg | $1,072.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EACM4D25ARMC | Power Input N/A AC | Guide N/A Not Equipped | Electromagnetic Brake N/A Equipped | Motor Location N/A Straight Type | Stroke N/A 9.84 in.250 mm | Thrust N/A ~15.74 lb ~70 N | Push Force N/A 22.48 lb 100 N | Max. Horizontal Transportable Mass N/A ~33.07 lb ~15 kg | Max. Vertical Transportable Mass N/A ~15.43 lb ~7 kg | $1,096.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EACM4D30ARMC | Power Input N/A AC | Guide N/A Not Equipped | Electromagnetic Brake N/A Equipped | Motor Location N/A Straight Type | Stroke N/A 11.81 in.300 mm | Thrust N/A ~15.74 lb ~70 N | Push Force N/A 22.48 lb 100 N | Max. Horizontal Transportable Mass N/A ~33.07 lb ~15 kg | Max. Vertical Transportable Mass N/A ~15.43 lb ~7 kg | $1,096.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EACM4E05ARAK | Power Input N/A DC | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Stroke N/A 1.97 in.50 mm | Thrust N/A ~31.47 lb ~140 N | Push Force N/A 44.96 lb 200 N | Max. Horizontal Transportable Mass N/A ~66.14 lb ~30 kg | Max. Vertical Transportable Mass N/A | $659.00 |
CAD
N/A |
Add To Cart
Request Quote |