Item # |
Speed-Torque Characteristics |
Holding Torque |
Frame Size |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
AS66MSE-T30 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Frame Size - 2.36 in60 mm | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98AAE-T30 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1696 oz-in12 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98ACE-T30 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1696 oz-in12 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98ASE-T30 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1696 oz-in12 N·m | Frame Size - 3.54 in90 mm | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98MAE-T30 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1696 oz-in12 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98MCE-T30 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1696 oz-in12 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98MSE-T30 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1696 oz-in12 N·m | Frame Size - 3.54 in90 mm | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66AAE-N36 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66ACE-N36 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66ASE-N36 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66MAE-N36 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66MCE-N36 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66MSE-N36 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98AAE-N36 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98ACE-N36 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 5120 oz-in8 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98ASE-N36 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Frame Size - 3.54 in90 mm | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98MAE-N36 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98MCE-N36 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98MSE-N36 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Frame Size - 3.54 in90 mm | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS46MA2-H50 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 480 oz-in3.5 N·m | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS46AA2-H50 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 480 oz-in3.5 N·m | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66AAE-N50 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66AAE-H50 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 768 oz-in5.5 N·m | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66ACE-N50 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66ACE-H50 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 768 oz-in3.5 N·m | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |