Item # |
Speed-Torque Characteristics |
Holding Torque |
Frame Size |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
AS66AAE-N25 |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66AAE-N36 |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66AAE-N50 |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66AAE-H100 |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66ACE-N25 |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66ACE-N36 |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66ACE-N50 |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66ACE-H100 |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in4 N·m | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66ASE-N25 |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66ASE-N36 |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66ASE-N50 |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66ASE-H100 |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in4 N·m | Frame Size - 2.36 in60 mm | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66MAE-N25 |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66MAE-N36 |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66MAE-N50 |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66MAE-H100 |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66MCE-N25 |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66MCE-N36 |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66MCE-N50 |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66MCE-H100 |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66MSE-N25 |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66MSE-N36 |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66MSE-N50 |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS66MSE-H100 |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Frame Size - 2.36 in60 mm | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98AAE-T7.2 |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1264 oz-in9 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |