Item # |
Speed-Torque Characteristics |
Holding Torque |
Frame Size |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
AS98AAE-N10 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 2832 oz-in20 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98AAE-N25 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98AAE-N36 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98AAE-N5 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1408 oz-in10 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98AAE-N50 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98AAE-N7.2 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1968 oz-in14 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98AAE-T10 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1264 oz-in9 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98AAE-T20 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1696 oz-in12 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98AAE-T3.6 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 624 oz-in4.5 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98AAE-T30 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1696 oz-in12 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98AAE-T7.2 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1264 oz-in9 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98AAT |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98ACE |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98ACE-H100 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 5120 oz-in4 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98ACE-H50 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 3520 oz-in3.5 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98ACE-N10 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 2832 oz-in5 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98ACE-N25 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 5120 oz-in8 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98ACE-N36 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 5120 oz-in8 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98ACE-N5 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1408 oz-in3.5 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98ACE-N50 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 5120 oz-in8 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98ACE-N7.2 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1968 oz-in4 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98ACE-T10 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1264 oz-in9 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98ACE-T20 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1696 oz-in12 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98ACE-T3.6 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 624 oz-in4.5 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
AS98ACE-T30 |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1696 oz-in12 N·m | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |