La siguiente información está en inglés

The ASC Series utilizes closed loop control based on Oriental Motor's original Alpha Step technology. With the ASC series there is no hunting or gain tuning required. The built-in rotor position detection sensor constantly monitors the motor movement. If synchronism is about to be lost, closed loop control is used.

  • No Hunting or Gain tuning
  • Closed Loop
  • Geared options
  • Resolution - 0.72º, 0.36º, 0.072º, 0.036º (Microstep)
  • 24 VDC Power supply input
  • RoHS compliant
1 - 25 of 59 | Results Per Page | View | Unit of Measure
1 2 3 

Item #

Item Name

Speed-Torque Characteristics

Holding Torque

Frame Size

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Web Price

List Price

Add To Cart / Contact Sales
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 7.8 oz-in0.055 N·m - 1.1 in28 mm - 24 VDC - Round Shaft (No Gearhead) - - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 211.2 oz-in1.5 N·m - 1.1 in28 mm - 24 VDC - Harmonic Gear - 50 :1 - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 283.2 oz-in2 N·m - 1.1 in28 mm - 24 VDC - Harmonic Gear - 100 :1 - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 17 oz-in0.12 N·m - 1.1 in28 mm - 24 VDC - Round Shaft (No Gearhead) - - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 42 oz-in0.3 N·m - 1.65 in42 mm - 24 VDC - Round Shaft (No Gearhead) - - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 48 oz-in3.5 N·m - 1.65 in42 mm - 24 VDC - Taper Hobbed Gear - 3.6 :1 - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 97.6 oz-in5 N·m - 1.65 in42 mm - 24 VDC - Taper Hobbed Gear - 7.2 :1 - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 140.8 oz-in1 N·m - 1.65 in42 mm - 24 VDC - Taper Hobbed Gear - 10 :1 - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 211.2 oz-in1.5 N·m - 1.65 in42 mm - 24 VDC - Taper Hobbed Gear - 20 :1 - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 211.2 oz-in1.5 N·m - 1.65 in42 mm - 24 VDC - Taper Hobbed Gear - 30 :1 - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 211.2 oz-in1.5 N·m - 1.65 in42 mm - 24 VDC - Planetary Gear - 7.2 :1 - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 211.2 oz-in1.5 N·m - 1.65 in42 mm - 24 VDC - Planetary Gear - 10 :1 - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 480 oz-in3.5 N·m - 1.65 in42 mm - 24 VDC - Harmonic Gear - 50 :1 - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 704 oz-in5 N·m - 1.65 in42 mm - 24 VDC - Harmonic Gear - 100 :1 - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 42 oz-in0.3 N·m - 1.65 in42 mm - 24 VDC - Round Shaft (No Gearhead) - - Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 48 oz-in3.5 N·m - 1.65 in42 mm - 24 VDC - Taper Hobbed Gear - 3.6 :1 - Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 97.6 oz-in5 N·m - 1.65 in42 mm - 24 VDC - Taper Hobbed Gear - 7.2 :1 - Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 140.8 oz-in1 N·m - 1.65 in42 mm - 24 VDC - Taper Hobbed Gear - 10 :1 - Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 211.2 oz-in1.5 N·m - 1.65 in42 mm - 24 VDC - Taper Hobbed Gear - 20 :1 - Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 211.2 oz-in1.5 N·m - 1.65 in42 mm - 24 VDC - Taper Hobbed Gear - 30 :1 - Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 211.2 oz-in1.5 N·m - 1.65 in42 mm - 24 VDC - Planetary Gear - 7.2 :1 - Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 211.2 oz-in1.5 N·m - 1.65 in42 mm - 24 VDC - Planetary Gear - 10 :1 - Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 480 oz-in3.5 N·m - 1.65 in42 mm - 24 VDC - Harmonic Gear - 50 :1 - Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 704 oz-in5 N·m - 1.65 in42 mm - 24 VDC - Harmonic Gear - 100 :1 - Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 142 oz-in1 N·m - 2.36 in60 mm - 24 VDC - Round Shaft (No Gearhead) - - Not Equipped Request Quote - Add To Cart
Request Quote
1 - 25 of 59 | Results Per Page | View | Unit of Measure
1 2 3 

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved