The ASC Series utilizes closed loop control based on Oriental Motor's original Alpha Step technology. With the ASC series there is no hunting or gain tuning required. The built-in rotor position detection sensor constantly monitors the motor movement. If synchronism is about to be lost, closed loop control is used.
Item # |
Item Name |
Speed-Torque Characteristics |
Holding Torque |
Frame Size |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Web Price |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ASC34AK | N/A AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
![]() Graph |
Holding Torque N/A 7.8 oz-in0.055 N·m | Frame Size N/A 1.1 in28 mm | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Electromagnetic Brake N/A Not Equipped | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| ASC34AK-H50 | N/A AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
![]() Graph |
Holding Torque N/A 211.2 oz-in1.5 N·m | Frame Size N/A 1.1 in28 mm | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Harmonic Gear | Gear Ratio (X:1) N/A 50 :1 | Electromagnetic Brake N/A Not Equipped | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| ASC34AK-H100 | N/A AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
![]() Graph |
Holding Torque N/A 283.2 oz-in2 N·m | Frame Size N/A 1.1 in28 mm | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Harmonic Gear | Gear Ratio (X:1) N/A 100 :1 | Electromagnetic Brake N/A Not Equipped | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| ASC36AK | N/A AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
![]() Graph |
Holding Torque N/A 17 oz-in0.12 N·m | Frame Size N/A 1.1 in28 mm | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Electromagnetic Brake N/A Not Equipped | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| ASC46AK | N/A AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
![]() Graph |
Holding Torque N/A 42 oz-in0.3 N·m | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Electromagnetic Brake N/A Not Equipped | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| ASC46AK-T3.6 | N/A AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
![]() Graph |
Holding Torque N/A 48 oz-in3.5 N·m | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 3.6 :1 | Electromagnetic Brake N/A Not Equipped | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| ASC46AK-T7.2 | N/A AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
![]() Graph |
Holding Torque N/A 97.6 oz-in5 N·m | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 7.2 :1 | Electromagnetic Brake N/A Not Equipped | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| ASC46AK-T10 | N/A AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
![]() Graph |
Holding Torque N/A 140.8 oz-in1 N·m | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 10 :1 | Electromagnetic Brake N/A Not Equipped | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| ASC46AK-T20 | N/A AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
![]() Graph |
Holding Torque N/A 211.2 oz-in1.5 N·m | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 20 :1 | Electromagnetic Brake N/A Not Equipped | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| ASC46AK-T30 | N/A AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
![]() Graph |
Holding Torque N/A 211.2 oz-in1.5 N·m | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 30 :1 | Electromagnetic Brake N/A Not Equipped | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| ASC46AK-N7.2 | N/A AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
![]() Graph |
Holding Torque N/A 211.2 oz-in1.5 N·m | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 7.2 :1 | Electromagnetic Brake N/A Not Equipped | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| ASC46AK-N10 | N/A AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
![]() Graph |
Holding Torque N/A 211.2 oz-in1.5 N·m | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 10 :1 | Electromagnetic Brake N/A Not Equipped | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| ASC46AK-H50 | N/A AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
![]() Graph |
Holding Torque N/A 480 oz-in3.5 N·m | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Harmonic Gear | Gear Ratio (X:1) N/A 50 :1 | Electromagnetic Brake N/A Not Equipped | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| ASC46AK-H100 | N/A AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
![]() Graph |
Holding Torque N/A 704 oz-in5 N·m | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Harmonic Gear | Gear Ratio (X:1) N/A 100 :1 | Electromagnetic Brake N/A Not Equipped | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| ASC46MK | N/A AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
![]() Graph |
Holding Torque N/A 42 oz-in0.3 N·m | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Electromagnetic Brake N/A Equipped | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| ASC46MK-T3.6 | N/A AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
![]() Graph |
Holding Torque N/A 48 oz-in3.5 N·m | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 3.6 :1 | Electromagnetic Brake N/A Equipped | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| ASC46MK-T7.2 | N/A AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
![]() Graph |
Holding Torque N/A 97.6 oz-in5 N·m | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 7.2 :1 | Electromagnetic Brake N/A Equipped | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| ASC46MK-T10 | N/A AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
![]() Graph |
Holding Torque N/A 140.8 oz-in1 N·m | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 10 :1 | Electromagnetic Brake N/A Equipped | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| ASC46MK-T20 | N/A AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
![]() Graph |
Holding Torque N/A 211.2 oz-in1.5 N·m | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 20 :1 | Electromagnetic Brake N/A Equipped | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| ASC46MK-T30 | N/A AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
![]() Graph |
Holding Torque N/A 211.2 oz-in1.5 N·m | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 30 :1 | Electromagnetic Brake N/A Equipped | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| ASC46MK-N7.2 | N/A AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
![]() Graph |
Holding Torque N/A 211.2 oz-in1.5 N·m | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 7.2 :1 | Electromagnetic Brake N/A Equipped | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| ASC46MK-N10 | N/A AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
![]() Graph |
Holding Torque N/A 211.2 oz-in1.5 N·m | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 10 :1 | Electromagnetic Brake N/A Equipped | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| ASC46MK-H50 | N/A AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
![]() Graph |
Holding Torque N/A 480 oz-in3.5 N·m | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Harmonic Gear | Gear Ratio (X:1) N/A 50 :1 | Electromagnetic Brake N/A Equipped | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| ASC46MK-H100 | N/A AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
![]() Graph |
Holding Torque N/A 704 oz-in5 N·m | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Harmonic Gear | Gear Ratio (X:1) N/A 100 :1 | Electromagnetic Brake N/A Equipped | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| ASC66AK | N/A AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
![]() Graph |
Holding Torque N/A 142 oz-in1 N·m | Frame Size N/A 2.36 in60 mm | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Electromagnetic Brake N/A Not Equipped | QUOTE | List Price N/A |
Add To Cart
Request Quote |