This category has 1,159 items. Only the first 1000 records are returned.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
5RK60GU-CWTE / 5GU9RH | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 26 [50 Hz] 22 [60 Hz] | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | $384.00 |
Add To Cart
Request Quote |
5RK60GU-CWTE / 5GU6RH | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 13 [50 Hz] 10.6 [60 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | $384.00 |
Add To Cart
Request Quote |
5RK60GU-CWTE / 5GU3.6RH | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 7.8 [50 Hz] 6.4 [60 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | $384.00 |
Add To Cart
Request Quote |
5RK60GU-CWE / 5GU180RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | $374.00 |
Add To Cart
Request Quote |
5RK60GU-CWE / 5GU150RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | $374.00 |
Add To Cart
Request Quote |
5RK60GU-CWE / 5GU120RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | $374.00 |
Add To Cart
Request Quote |
5RK60GU-CWE / 5GU100RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | $374.00 |
Add To Cart
Request Quote |
5RK60GU-CWE / 5GU90RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] | $374.00 |
Add To Cart
Request Quote |
5RK60GU-CWE / 5GU75RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 160 [60 Hz] 177 [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | $374.00 |
Add To Cart
Request Quote |
5RK60GU-CWE / 5GU60RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 155 [50 Hz] 128 [60 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | $357.00 |
Add To Cart
Request Quote |
5RK60GU-CWE / 5GU50RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 107 [60 Hz] 129 [50 Hz] | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | $357.00 |
Add To Cart
Request Quote |
5RK60GU-CWE / 5GU36RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 93 [50 Hz] 77 [60 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | $357.00 |
Add To Cart
Request Quote |
5RK60GU-CWE / 5GU30RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 64 [60 Hz] 78 [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | $357.00 |
Add To Cart
Request Quote |
5RK60GU-CWE / 5GU25RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 61 [60 Hz] 73 [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | $349.00 |
Add To Cart
Request Quote |
5RK60GU-CWE / 5GU18RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 53 [50 Hz] 44 [60 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | $345.00 |
Add To Cart
Request Quote |
5RK60GU-CWE / 5GU15RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 44 [50 Hz] 36 [60 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | $345.00 |
Add To Cart
Request Quote |
5RK60GU-CWE / 5GU12.5RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 30 [60 Hz] 37 [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | $345.00 |
Add To Cart
Request Quote |
5RK60GU-CWE / 5GU9RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 26 [50 Hz] 22 [60 Hz] | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | $334.00 |
Add To Cart
Request Quote |
5RK60GU-CWE / 5GU7.5RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 18.2 [60 Hz] 22 [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | $334.00 |
Add To Cart
Request Quote |
5RK60GU-CWE / 5GU6RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 14.5 [60 Hz] 17.6 [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | $334.00 |
Add To Cart
Request Quote |
5RK60GU-CWE / 5GU5RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 12.1 [60 Hz] 14.7 [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | $334.00 |
Add To Cart
Request Quote |
5RK60GU-CWE / 5GU3.6RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 8.7 [60 Hz] 10.6 [50 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | $334.00 |
Add To Cart
Request Quote |
5RK60GU-CWE / 5GU3RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 8.8 [50 Hz] 7.3 [60 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $334.00 |
Add To Cart
Request Quote |
5RK60GU-CWE / 5GU180RH | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | $399.00 |
Add To Cart
Request Quote |
5RK60GU-CWE / 5GU120RH | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | $399.00 |
Add To Cart
Request Quote |