This category has 1,159 items. Only the first 1000 records are returned.

Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/750 HP (1 W) to 1/8 HP (90 W)
  • Rated torque from 0.07 lb-in to 260 lb-in
  • Geared and round shaft models available
301 - 325 of 1000 | Results Per Page | View |
« 11 12 13 14 15 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 3 :1 - Parallel Shaft Gearhead - 8.6 - 600 $335.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 3.6 :1 - Parallel Shaft Gearhead - 10.6 - 500 $335.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 5 :1 - Parallel Shaft Gearhead - 14.1 - 360 $335.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 6 :1 - Parallel Shaft Gearhead - 17.7 - 300 $335.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 7.5 :1 - Parallel Shaft Gearhead - 22 - 240 $335.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 9 :1 - Parallel Shaft Gearhead - 26 - 200 $335.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 12.5 :1 - Parallel Shaft Gearhead - 32 - 144 $356.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 15 :1 - Parallel Shaft Gearhead - 38 - 120 $356.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 18 :1 - Parallel Shaft Gearhead - 46 - 100 $356.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 25 :1 - Parallel Shaft Gearhead - 59 - 72 $365.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 30 :1 - Parallel Shaft Gearhead - 70 - 60 $365.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 36 :1 - Parallel Shaft Gearhead - 84 - 50 $365.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 50 :1 - Parallel Shaft Gearhead - 118 - 36 $365.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 60 :1 - Parallel Shaft Gearhead - 141 - 30 $365.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 75 :1 - Parallel Shaft Gearhead - 158 - 24 $377.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 90 :1 - Parallel Shaft Gearhead - 177 - 20 $377.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 100 :1 - Parallel Shaft Gearhead - 177 - 18 $377.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 120 :1 - Parallel Shaft Gearhead - 177 - 15 $377.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 150 :1 - Parallel Shaft Gearhead - 177 - 12 $377.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 180 :1 - Parallel Shaft Gearhead - 177 - 10 $377.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 3 :1 - Parallel Shaft Gearhead - 8.6 - 600 $297.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 3.6 :1 - Parallel Shaft Gearhead - 10.6 - 500 $297.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 5 :1 - Parallel Shaft Gearhead - 14.1 - 360 $297.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 6 :1 - Parallel Shaft Gearhead - 17.7 - 300 $297.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 7.5 :1 - Parallel Shaft Gearhead - 22 - 240 $297.00 Add To Cart
Request Quote
301 - 325 of 1000 | Results Per Page | View |
« 11 12 13 14 15 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved