This category has 1,159 items. Only the first 1000 records are returned.

Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/750 HP (1 W) to 1/8 HP (90 W)
  • Rated torque from 0.07 lb-in to 260 lb-in
  • Geared and round shaft models available
476 - 500 of 1000 | Results Per Page | View |
« 16 17 18 19 20 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
- Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 60 :1 - Parallel Shaft Gearhead - 177 - 25 [50 Hz] 30 [60 Hz] $396.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 75 :1 - Parallel Shaft Gearhead - 177 - 20 [50 Hz] 24 [60 Hz] $408.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 90 :1 - Parallel Shaft Gearhead - 177 - 16 [50 Hz] 20 [60 Hz] $408.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 100 :1 - Parallel Shaft Gearhead - 177 - 15 [50 Hz] 18 [60 Hz] $408.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 120 :1 - Parallel Shaft Gearhead - 177 - 12.5 [50 Hz] 15 [60 Hz] $408.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 150 :1 - Parallel Shaft Gearhead - 177 - 10 [50 Hz] 12 [60 Hz] $408.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 180 :1 - Parallel Shaft Gearhead - 177 - 8.3 [50 Hz] 10 [60 Hz] $408.00 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 50 :1 - High-Power Parallel Shaft - 177 [60 Hz] 210 [50 Hz] - 30 [50 Hz] 36 [60 Hz] Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 60 :1 - High-Power Parallel Shaft - 250 [50 Hz] 210 [60 Hz] - 25 [50 Hz] 30 [60 Hz] Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 75 :1 - High-Power Parallel Shaft - 260 - 20 [50 Hz] 24 [60 Hz] Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 90 :1 - High-Power Parallel Shaft - 260 - 16 [50 Hz] 20 [60 Hz] Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 100 :1 - High-Power Parallel Shaft - 260 - 15 [50 Hz] 18 [60 Hz] Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 120 :1 - High-Power Parallel Shaft - 260 - 12.5 [50 Hz] 15 [60 Hz] Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 150 :1 - High-Power Parallel Shaft - 260 - 10 [50 Hz] 12 [60 Hz] Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 180 :1 - High-Power Parallel Shaft - 260 - 8.3 [50 Hz] 10 [60 Hz] Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 3.6 :1 - Right-Angle Hollow Shaft Gearhead - 2.1 - 500 Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 6 :1 - Right-Angle Hollow Shaft Gearhead - 3.6 - 300 Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 9 :1 - Right-Angle Hollow Shaft Gearhead - 6.8 - 200 Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 15 :1 - Right-Angle Hollow Shaft Gearhead - 13.2 - 120 Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 18 :1 - Right-Angle Hollow Shaft Gearhead - 15.9 - 100 Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 30 :1 - Right-Angle Hollow Shaft Gearhead - 27 - 60 Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 36 :1 - Right-Angle Hollow Shaft Gearhead - 32 - 50 Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 60 :1 - Right-Angle Hollow Shaft Gearhead - 53 - 30 Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 90 :1 - Right-Angle Hollow Shaft Gearhead - 70 - 20 Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 120 :1 - Right-Angle Hollow Shaft Gearhead - 70 - 15 Request Quote Add To Cart
Request Quote
476 - 500 of 1000 | Results Per Page | View |
« 16 17 18 19 20 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved