This category has 1,159 items. Only the first 1000 records are returned.

Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/750 HP (1 W) to 1/8 HP (90 W)
  • Rated torque from 0.07 lb-in to 260 lb-in
  • Geared and round shaft models available
551 - 575 of 1000 | Results Per Page | View |
« 21 22 23 24 25 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 30 :1 - Right-Angle Solid Shaft Gearhead - 27 - 60 Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 36 :1 - Right-Angle Solid Shaft Gearhead - 32 - 50 Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 60 :1 - Right-Angle Solid Shaft Gearhead - 53 - 30 Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 90 :1 - Right-Angle Solid Shaft Gearhead - 70 - 20 Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 120 :1 - Right-Angle Solid Shaft Gearhead - 70 - 15 Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 180 :1 - Right-Angle Solid Shaft Gearhead - 70 - 10 Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 3.6 :1 - Right-Angle Solid Shaft Gearhead - 3.3 [50 Hz] 2.7 [60 Hz] - 500 [60 Hz] 416 [50 Hz] Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 6 :1 - Right-Angle Solid Shaft Gearhead - 5.5 [50 Hz] 4.5 [60 Hz] - 250 [50 Hz] 300 [60 Hz] Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 9 :1 - Right-Angle Solid Shaft Gearhead - 8.1 [50 Hz] 6.8 [60 Hz] - 200 [60 Hz] 166 [50 Hz] Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 15 :1 - Right-Angle Solid Shaft Gearhead - 16.4 [50 Hz] 13.2 [60 Hz] - 100 [50 Hz] 120 [60 Hz] Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 18 :1 - Right-Angle Solid Shaft Gearhead - 19.5 [50 Hz] 15.9 [60 Hz] - 83 [50 Hz] 100 [60 Hz] Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 30 :1 - Right-Angle Solid Shaft Gearhead - 32 [50 Hz] 27 [60 Hz] - 50 [50 Hz] 60 [60 Hz] Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 36 :1 - Right-Angle Solid Shaft Gearhead - 38 [50 Hz] 32 [60 Hz] - 50 [60 Hz] 41 [50 Hz] Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 60 :1 - Right-Angle Solid Shaft Gearhead - 65 [50 Hz] 53 [60 Hz] - 25 [50 Hz] 30 [60 Hz] Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 90 :1 - Right-Angle Solid Shaft Gearhead - 70 - 16 [50 Hz] 20 [60 Hz] Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 120 :1 - Right-Angle Solid Shaft Gearhead - 70 - 12.5 [50 Hz] 15 [60 Hz] Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 180 :1 - Right-Angle Solid Shaft Gearhead - 70 - 8.3 [50 Hz] 10 [60 Hz] Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 3.6 :1 - Right-Angle Solid Shaft Gearhead - 3.3 [50 Hz] 2.7 [60 Hz] - 500 [60 Hz] 416 [50 Hz] Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 6 :1 - Right-Angle Solid Shaft Gearhead - 5.5 [50 Hz] 4.5 [60 Hz] - 250 [50 Hz] 300 [60 Hz] Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 9 :1 - Right-Angle Solid Shaft Gearhead - 8.1 [50 Hz] 6.8 [60 Hz] - 200 [60 Hz] 166 [50 Hz] Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 15 :1 - Right-Angle Solid Shaft Gearhead - 16.4 [50 Hz] 13.2 [60 Hz] - 100 [50 Hz] 120 [60 Hz] Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 18 :1 - Right-Angle Solid Shaft Gearhead - 19.5 [50 Hz] 15.9 [60 Hz] - 83 [50 Hz] 100 [60 Hz] Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 30 :1 - Right-Angle Solid Shaft Gearhead - 32 [50 Hz] 27 [60 Hz] - 50 [50 Hz] 60 [60 Hz] Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 36 :1 - Right-Angle Solid Shaft Gearhead - 38 [50 Hz] 32 [60 Hz] - 50 [60 Hz] 41 [50 Hz] Request Quote Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 60 :1 - Right-Angle Solid Shaft Gearhead - 65 [50 Hz] 53 [60 Hz] - 25 [50 Hz] 30 [60 Hz] Request Quote Add To Cart
Request Quote
551 - 575 of 1000 | Results Per Page | View |
« 21 22 23 24 25 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved