This category has 1,159 items. Only the first 1000 records are returned.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
5RK40GN-AWTU / 5GN3RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 4.8 | Rated Speed (rpm) - 600 | Request Quote |
Add To Cart
Request Quote |
5RK40GN-AWU / 5GN3RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 4.8 | Rated Speed (rpm) - 600 | Request Quote |
Add To Cart
Request Quote |
5RK40GN-CWE / 5GN3RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 5.6 [50 Hz] 4.6 [60 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5RK40GN-CWTE / 5GN3RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 5.6 [50 Hz] 4.6 [60 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5RK60GU-AWTU / 5GU3RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 7.3 | Rated Speed (rpm) - 600 | $366.00 |
Add To Cart
Request Quote |
5RK60GU-AWU / 5GU3RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 7.3 | Rated Speed (rpm) - 600 | $328.00 |
Add To Cart
Request Quote |
5RK60GU-CWE / 5GU3RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 8.8 [50 Hz] 7.3 [60 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $334.00 |
Add To Cart
Request Quote |
5RK60GU-CWTE / 5GU3RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 8.8 [50 Hz] 7.3 [60 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $371.00 |
Add To Cart
Request Quote |
5RK90GU-AWTU / 5GU3RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 10.6 | Rated Speed (rpm) - 600 | $391.00 |
Add To Cart
Request Quote |
5RK90GU-AWU / 5GU3RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 10.6 | Rated Speed (rpm) - 600 | $352.00 |
Add To Cart
Request Quote |
5RK90GU-CWE / 5GU3RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 10.8 [60 Hz] 13.1 [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $359.00 |
Add To Cart
Request Quote |
5RK90GU-CWTE / 5GU3RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 10.8 [60 Hz] 13.1 [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $397.00 |
Add To Cart
Request Quote |
4RK25GN-AWTU / 4GN3RH | - Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 1.8 | Rated Speed (rpm) - 600 | Request Quote |
Add To Cart
Request Quote |
4RK25GN-AWU / 4GN3RH | - Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 1.8 | Rated Speed (rpm) - 600 | Request Quote |
Add To Cart
Request Quote |
4RK25GN-CWE / 4GN3RH | - Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 1.8 [60 Hz] 2.2 [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4RK25GN-CWTE / 4GN3RH | - Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 1.8 [60 Hz] 2.2 [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5RK40GN-AWTU / 5GN3RH | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 3.5 | Rated Speed (rpm) - 600 | Request Quote |
Add To Cart
Request Quote |
5RK40GN-AWU / 5GN3RH | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 3.5 | Rated Speed (rpm) - 600 | Request Quote |
Add To Cart
Request Quote |
5RK40GN-CWE / 5GN3RH | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 3.5 [60 Hz] 4 [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5RK40GN-CWTE / 5GN3RH | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 3.5 [60 Hz] 4 [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5RK60GU-AWTU / 5GU3RH | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 5.4 | Rated Speed (rpm) - 600 | $379.00 |
Add To Cart
Request Quote |
5RK60GU-AWU / 5GU3RH | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 5.4 | Rated Speed (rpm) - 600 | $341.00 |
Add To Cart
Request Quote |
5RK60GU-CWE / 5GU3RH | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 6.5 [50 Hz] 5.4 [60 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $347.00 |
Add To Cart
Request Quote |
5RK60GU-CWTE / 5GU3RH | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 6.5 [50 Hz] 5.4 [60 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $384.00 |
Add To Cart
Request Quote |
5RK90GU-AWTU / 5GU3RH | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 7.8 | Rated Speed (rpm) - 600 | $404.00 |
Add To Cart
Request Quote |