This category has 1,159 items. Only the first 1000 records are returned.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
5RK90GU-AWTU / 5GU30RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 92 | Rated Speed (rpm) - 60 | $414.00 |
Add To Cart
Request Quote |
5RK60GU-AWTU / 5GU50RH | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 107 | Rated Speed (rpm) - 36 | $412.00 |
Add To Cart
Request Quote |
5RK90GU-CWTE / 5GU25RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 90 [60 Hz] 109 [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | $412.00 |
Add To Cart
Request Quote |
5RK60GU-AWTU / 5GU60RH | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 129 | Rated Speed (rpm) - 30 | $412.00 |
Add To Cart
Request Quote |
5RK60GU-AWTU / 5GU36RH | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 76 | Rated Speed (rpm) - 50 | $412.00 |
Add To Cart
Request Quote |
5RK60GU-AWTU / 5GU30RH | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 64 | Rated Speed (rpm) - 60 | $412.00 |
Add To Cart
Request Quote |
5RK60GU-CWTE / 5GU180RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | $411.00 |
Add To Cart
Request Quote |
5RK60GU-CWTE / 5GU150RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | $411.00 |
Add To Cart
Request Quote |
5RK60GU-CWTE / 5GU120RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | $411.00 |
Add To Cart
Request Quote |
5RK60GU-CWTE / 5GU100RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | $411.00 |
Add To Cart
Request Quote |
5RK60GU-CWTE / 5GU90RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] | $411.00 |
Add To Cart
Request Quote |
5RK60GU-CWTE / 5GU75RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 160 [60 Hz] 177 [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | $411.00 |
Add To Cart
Request Quote |
5RK90GU-CWTE / 5GU7.5RH | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 32 [50 Hz] 27 [60 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | $410.00 |
Add To Cart
Request Quote |
5RK90GU-CWTE / 5GU5RH | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 13.4 [60 Hz] 16.2 [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | $410.00 |
Add To Cart
Request Quote |
5RK90GU-CWTE / 5GU3RH | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 9.7 [50 Hz] 8.1 [60 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $410.00 |
Add To Cart
Request Quote |
5RK90GU-CWTE / 5GU9RH | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 39 [50 Hz] 32 [60 Hz] | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | $410.00 |
Add To Cart
Request Quote |
5RK90GU-CWTE / 5GU6RH | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 16.1 [60 Hz] 19.4 [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | $410.00 |
Add To Cart
Request Quote |
5RK90GU-CWTE / 5GU3.6RH | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Rated Torque (lb-in) - 9.6 [60 Hz] 11.6 [50 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | $410.00 |
Add To Cart
Request Quote |
5RK90GU-CWTE / 5GU18RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 79 [50 Hz] 65 [60 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | $408.00 |
Add To Cart
Request Quote |
5RK90GU-CWTE / 5GU15RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 54 [60 Hz] 66 [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | $408.00 |
Add To Cart
Request Quote |
5RK90GU-CWTE / 5GU12.5RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 55 [50 Hz] 45 [60 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | $408.00 |
Add To Cart
Request Quote |
5RK90GU-CWTE / 5GU180KA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | $408.00 |
Add To Cart
Request Quote |
5RK90GU-CWTE / 5GU150KA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | $408.00 |
Add To Cart
Request Quote |
5RK90GU-CWTE / 5GU120KA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | $408.00 |
Add To Cart
Request Quote |
5RK90GU-CWTE / 5GU100KA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | $408.00 |
Add To Cart
Request Quote |