Compact, space saving, brushless motor with speed control unit provides easy wiring and operation.
  • AC input
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 1/75 HP (10 W) to 1/8 HP (90 W)
  • Rated torque from 0.4 lb-in to 260 lb-in
  • Variable speed ranges from 0.56 ~ 11 r/min to 100 ~ 2000 r/min
276 - 276 of 276 | Results Per Page | View | Unit of Measure
« 11 12 

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Gear Ratio (X:1)

Variable Speed Range (r/min)

Rated Torque (lb-in)

Permissible Load Inertia

Web Price

List Price

Add To Cart / Contact Sales
Sort by
- Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200-230 VAC - 180 :1 - 0.56 ~ 11 - 260 - 13700 oz-in2 Request Quote -
$560.00
Add To Cart
Request Quote
276 - 276 of 276 | Results Per Page | View | Unit of Measure
« 11 12 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved